- Home /
- USB /
- Cable Assemblies /
- Armored / Rugged USB Cable Assemblies
Armored USB Cables - Type A-A or A-B, Metal & PVC Jackets
L-com offers a variety of armored USB cables that are designed to provide protection in applications where standard cables would be damaged due to excessive force. The armored USB cables feature an external PVC or stainless steel crush resistant jacket. The crush resistance of the jackets is 800 PSI for the plastic armored cables and 1500 PSI for the metal armored cables. The cables are available in a variety of lengths and connector types, including Type A-A and Type A-B.
The armored USB cable assemblies are ideal for use in industrial, automotive, and military applications where the cables may be exposed to harsh environments or exaggerated force. The armored USB cables are also a good choice for use in applications where the cables need to be protected from being accidentally damaged by foot traffic or other objects.
Here are some examples of applications where L-com's armored USB cables might be used:
- Industrial automation equipment
- Robotic arms and other automated machinery
- Machine tools and other manufacturing equipment
- Automotive test and measurement equipment
- Military vehicles and aircraft
- Audio/video equipment in broadcast and live production environments
- Security cameras and other surveillance systems
- Medical devices and equipment
- Point-of-sale systems and other retail equipment
L-com's armored USB cables are built to withstand the rigors of these and other demanding applications. In addition to their durability, L-com's armored USB cables also offer excellent performance. They support USB 3.0 transfer speeds up to 5Gbps, and they are compatible with a wide range of USB devices. If you are looking for a durable and reliable USB cable for a demanding application, L-com's armored USB cables are a robust choice. Order your armored USB cables now to receive same business day shipping!