To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com provides a comprehensive selection of USB cables to meet the rising demand for fast data transmission, storage between devices, and charging options. Without the need for an adaptor, our cable assemblies can be easily converted to different USB formats. These robust, long-lasting, and flexible USB cords are ideal for automation, shipboard, aerospace, military, factories, and point-of-sale applications. These USB cables come in USB 2.0, 3.0, and 3.1 speeds and contain a foil and braided shield for the best EMI and RF protection. Make your purchase now to take advantage of our same business day shipping.

We provide the following USB cable assemblies: Type C, right angle, premium grade, deluxe, economy, 45-degree angled, mini B, micro B, LSZH, panel mount, waterproof, AOC, armored, and ferrite cables. Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3, 4, 5, 10, and 20, these L-com Universal Serial Bus cables support data transfer rates of up to 4.8, 5, or 10 Gbps. Our USB cables provide easy plug-and-play connections for USB accessories including printers, keyboards, mice, digital cameras, and more. These cable assemblies come in a variety of colors, including black, gray, white, and blue. They include molded backshells, which improve cable entrance point robustness. A few of these cords feature 30 micro-inch gold-plated contacts, which enable dependable connections across numerous mating cycles.

Our USB cables contain 26 or 28 AWG pairs for the data lines and 20 to 28 AWG power conductors. Type A to Type A, Type A to Type B, Type A to micro-B, Type A to female, up, down, straight, left, right, male A, male B, and latching connections are just a few of the connectors available on L-com's USB cable assemblies. Our USB cords are used for testing and measurement, data acquisition, PC peripheral interconnects, printer interfaces, video streaming, internet connectivity, file sharing, smartphones, laptops, and security cameras. Reversible USB Type C cables provide faster data transfer rates and better power delivery than prior USB connectors. Micro USB connectors are smaller and simpler to plug into small devices. Mini USB connectors are slightly larger and are often used for older devices, such as digital cameras and MP3 players.

The right-angle USB cable's molded angled ends save space and guard against stress on the connection heads, strain reliefs, and connecting ports. These micro and mini–USB B cables come in male-to-male and male-to-female gender configurations, and our angled USB cables come in male-to-male gender configurations with up, down, right, and left-angle connections. The high-flex cord has conductors with a high strand count and a polyurethane cable jacket. For plastic and metal-armored cables, respectively, the exterior crush resistance of the jackets is 800 PSI and 1500 PSI.

A device's electromagnetic interference (EMI) can be reduced with the aid of ferrite beads found in ferrite cables. These additions of ferrites to the ends of the cables help suppress any further high-frequency noise. A 10x improvement over USB 2.0 cables, USB 3.0 cables can carry data at rates of up to 5 Gbps. With speeds up to 10 Gbps, USB 3.1 cables from L-com are even faster than USB 3.0 cables, making them perfect for external graphics cards and high-resolution displays. Our AOC USB cables have transmission speeds of up to 5 Gbps, and with the addition of fiber cable, the signal can be extended up to 20 M, delivering 900mA/5V to the device. An additional distinctive USB panel mount option comes with a bulkhead Type-A Jack and 24 inches of unterminated lead wires. The user can trim the wires to the required length and hardwire or terminate them with their connector. The USB 3.0 vision cables have screw-mount hardware that is advantageous in many applications where regular USB connectors may come loose due to movement, vibration, etc.

L-com has one of the largest in-stock selections of USB cable assemblies for domestic and international orders. In addition to our extensive off-the-shelf USB cable offering, we can custom-manufacture USB cables to your exact specifications. Our e-commerce site offers a broad range of quality products, technical information, online support and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the USB cables as per your requirements. Order now to receive same business day shipping!