- Home /
- USB /
- Cable Assemblies /
- High Flex USB Cable Assemblies
Flexible USB Cables - 2.0 & 3.0 High Flex Assemblies, Type A, B, C & Micro B
L-com offers a wide range of high-flex USB cables, including USB 2.0 and USB 3.0 Type A, B, C, and Micro B assemblies. Some of these cables have polyurethane jackets, which makes them even more durable and long-lasting. Our high-flex USB cables are rated for 1,000 flex cycles, which is ten times more than standard USB cables. This makes them ideal for applications where cables are subjected to a lot of wear and tear, such as in automation, factory use, industrial applications, medical settings and point-of-sale systems.
L-com's flexible USB cables are also made with high-quality materials and construction. The polyurethane jacket is flexible and resistant to abrasion, chemicals, and oil.
Here are some of the benefits of using L-com's high-flex USB cables:
- Durability: L-com's high-flex USB cables are rated for 1,000 flex cycles, making them more durable than standard USB cables.
- Longevity: L-com's flexible USB cables are made with high-quality materials and construction, so they will last for many years.
- Flexibility: L-com's high-flex USB cables are very flexible, making them easy to route and install in tight spaces.
- Versatility: L-com's flexible USB cables are available in a variety of lengths and connector types to meet the needs of a wide range of applications.
If you are looking for durable, long-lasting, and reliable USB cables, L-com's flexible USB cables are a viable solution. Order your flexible USB cables now to receive same business day shipping!