- Home /
- USB /
- Adapters & Couplers /
- In Line USB Adapters
Inline USB Adapters - 2.0 & 3.0, Type A & B, Micro B & Right Angle
L-com offers a variety of inline USB adapters including 2.0 and 3.0, shielded, Type A and B, low profile, molded, Micro B and right angle. These adapters are designed to connect USB devices in a variety of applications, from industrial and commercial to consumer and home office.
Our 2.0 and 3.0 USB adapters support data transfer rates up to 480 Mbps and 5 Gbps, respectively. The 3.0 adapters are backwards compatible with 2.0 devices, but they will operate at the slower 2.0 speed. Shielded USB adapters are designed to reduce EMI (electromagnetic interference), which can cause performance problems and data corruption in sensitive applications.
Type A and B USB adapters connect to different types of USB devices. Type A adapters are the most common type and are used to connect devices such as keyboards, mice, and flash drives. Type B adapters are used to connect devices such as printers and scanners.
Low profile USB adapters are designed to fit into tight spaces, such as behind cabinets or in data centers. Molded USB adapters are designed for durability and resistance to environmental hazards. Micro B USB adapters are used to connect miniature devices such as smartphones and tablets. Right angle USB adapters are used to connect devices in tight spaces or at an angle.
L-com's inline USB adapters are made with high-quality materials and construction, ensuring reliable performance and long service life. Order your inline USB adapters now and receive same business day shipping!