To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

The L-com USB adapters and couplers offer interfaces for seamless network connections, delivering an adaptable solution for audio, video, and data applications. Our extensive selection includes a variety of USB adapters, such as USB 2.0, 3.1, 3.0, and 4.0, along with panel mount, right angle and in-line USB adapters. Make your purchase now to take advantage of our same business day shipping.

With three coupler options available including A to A, A to B, and B to A, one can choose the configuration that best suits their connectivity needs. The USB couplers from L-com are designed to comply with USB 2.0, 3.1, 3.0, and 4.0 standards, ensuring reliable data transmission at a speed of 480 Mbps to 40 Gbps. Our adapters are available in silver, black, blue, ivory, and white colors. We offer straight or right-angle adapter body style and push-on connection method with our USB adapters.

L-com’s USB couplers are available in durable zinc alloy, plastic, brass, PVC, and ABS materials, ensuring their resilience in indoor settings. Our adapters come in a wide array of connector lengths, ranging from 0.61 to 120 inches, providing options to suit different needs. The connectors are securely mounted using a 2-hole flange and have gold-plated contacts with a specification of 30 microinches, ensuring optimal signal transfer. These USB adapters find application in various scenarios, including test and measurement, PC peripheral interconnects, and data acquisition.

L-com also stocks newly designed USB 3.0 adapter cables as well as USB 2.0 compliant cables. Most of these cable assemblies are fully shielded and utilize UPM style housing. The cables are available in blue, silver, black and grey assembly colors. With tinned copper as the inner conducting material, our cables offer reliable connections with 30 microinch gold plated contacts. We provide adapter cables in a wide range of lengths, from 10 to 196.85 inches. Custom lengths are also available upon request with minimal quantity requirements.

We offer USB surge protectors, which utilize ultra-low capacitance diodes to protect the data lines, ensuring USB 2.0 speeds, while also clamping the power lines to safe levels. Additionally, we feature a USB 2.0 waterproof Type C panel mounted PC tail connector, which possesses an IP68 rating. This USB connector is compatible with Type C and features a male-to-male USB 2.0 Type C to Type A connection. We also stock zinc-plated steel screws and USB protective covers that are often difficult to find elsewhere.

L-com has one of the largest in-stock selections of USB adapters and couplers for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect USB adapters for your requirements.