- Home /
- USB /
- Cable Assemblies /
- Panel Mount USB Cable Assemblies /
- CSMUAXMT
Mountable USB Extension Cable - Type A Male to Type A Female Mounting Style
Trying to connect your USB cable to that hard to access port on the back of your PC? Try this convenient cable and make this problem go away! Featuring a USB A type plug for the PC connection and a unique USB A type jack, the user can mount this jack to any surface with either screws or double sided adhesive foam tape (both are provided). Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Cable length is 2 meters (6.6 feet), color is light gray. Custom lengths are available with modest minimum requirements.