- Home /
- USB /
- Adapters & Couplers /
- Right Angle Adapters
Right Angle USB Adapters - 2.0 Type A & Type B, Mini B5 & Micro B
L-com offers several right angle 2.0 USB adapters including low profile Type A and Type B, Mini B5 and Micro B. These right angle adapters are ideal for tight-fitting applications where a standard USB connector would not fit.
Low-profile Type A and Type B adapters are perfect for connecting devices such as flash drives, printers, and external hard drives to laptops and other devices with limited space. The low-profile design allows the adapter to sit flush with the device, minimizing the risk of damage.
Mini B5 and Micro B adapters are commonly used to connect smartphones, tablets, and other portable devices to computers and other devices. The right-angle design allows the cable to exit the device at a 90-degree angle, which can help to reduce stress on the cable and connector.
All of L-com's right angle 2.0 USB adapters are made with high-quality materials and construction, ensuring reliable performance and durability.
Here are some of the benefits of using L-com's right angle 2.0 USB adapters:
- Space-saving design: The right-angle design allows the adapters to fit in tight spaces, where a standard USB connector would not fit.
- Reduced stress on the cable and connector: The right-angle design allows the cable to exit the device at a 90-degree angle, which can help to reduce stress on the cable and connector.
- Durable construction: L-com's right angle 2.0 USB adapters are made with high-quality materials and construction, ensuring reliable performance and durability.
If you are looking for a reliable and durable right angle 2.0 USB adapter, L-com is a viable option. Order your right angle USB adapters now for same business day shipping!