L-com

Shielded USB Keystone Style Coupler (B Female /A Female)

  • Picture of Shielded USB Keystone Style Coupler (B Female /A Female)
Picture of Shielded USB Keystone Style Coupler (B Female /A Female)
SKU UADKEY-BA
  Available for backorder
Quantity Price
1 - 24 $17.99
25 - 49 $16.19
50 - 99 $14.39
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



L-com's shielded USB keystone couplers can be easily installed into panels, wall plate openings and enclosures. Three options are available, all with female connectors - A/B, A/A & B/A. The stamped metal shell and one piece design provides maximum protection from data corrupting EMI/RFI. Contact us today for special pricing for your larger projects.

Features
  • Allows USB cables to be passed through panels, enclosures and wall plates
  • One piece design plus stamped metal shell provides maximum protection from EMI/RFI
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connectors are USB B style female on the front, USB A style female on the back

Application
  • PC computing
  • Industrial monitoring and control
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.