To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
Note: The new USBCN2.0 and USBHD2.0 series are replacing the CNUSB and HOODUSB series. The new connectors are not compatible with the old hoods (USBCN2.0 connectors will not work with HOODUSB) & vice versa. Once CNUSB and HOODUSB stock is depleted they will no longer be available. Difficult to find USB connectors and hoods are available for custom lengths and applications. The USB connector system is the connector of choice for many applications due to its low material and labor costs. Connectors feature gold plated solder contacts, nickel-plated steel shells, and a UL94V-0 rated housing. Two types of hoods for A and B style connectors are available. Option 1 is light gray PVC. Option 2 is black Low Smoke Zero Halogen. Quantity discounts available, please contact your L-com Sales Representative.