To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com’s USB connectors are used for connecting various peripherals like keyboards, printers, cameras, and smartphones to computers, laptops, and other devices. The selection of a USB connector is done by taking into consideration the data transfer speed, durability, and compatibility of the device that is intended to use that connector. These USB connectors are available in various types and styles, including type A, type B, type C, micro-USB, and mini-USB. Make your Universal Serial Bus connector purchase now to take advantage of our same business day shipping.

The USB connectors from L-com are available in various connector types, including USB 2.0 3 in 1, USB 2.0 type A, USB 2.0 type B, USB 3.0 type A, USB 3.0 type B, USB 2.0 micro-B, USB 2.0 mini-B, USB mini B, USB type A, and USB type B connectors with a push-on attach method. Some Universal Serial Bus connectors have male and female connector genders, while others have plug and jack connector genders. These USB connectors are available for indoor and outdoor use in a variety of colors, including black, white, gray, blue, green, and silver. Some of these USB devices feature a data speed of 480 Mbps.

L-com offers a wide range of USB connectors, dust covers, and hoods. Some of the Universal Serial Bus connectors in this category include waterproof, panel-mounted PCB, Mini B5 position, micro-B, and field termination. Whereas some of the USB connectors have gold-plated contacts that provide reliable connections without compromising performance. The USB type A and type B jacks allow adapter to pass through panels or enclosures. These USB type A and type B jacks are available with type A and type B connectors and feature 10-inch unterminated lead wires, so that the user can cut the wire to the desired length and terminate it with their connector of choice.

Our USB connectors are available in various lengths, including 0.56, 0.65, 1.71, 1.43, 2.2, 3, 1.37, 1.38, 2.7, 0.65, 0.72, 0.5, 0.3, 4, 2.3, 0.47, 0.2, 0.4, 0.6, and 10-inch. These Universal Serial Bus connectors have brass, steel, nylon, ABS, PVC, LSZH, PE, and ZN-ZDC-3 body materials and solder, screw, terminal block, and crimp attachment methods. These USB connectors are available in various mount methods, including 2-hole flange and bulkhead mount. The connectors feature 1.5 and 2 Amps of total maximum current and a maximum operating voltage of 140 and 500 Vrms, respectively. The USB devices from L-com have a minimum operating temperature of -10 deg C and a maximum operating temperature of 85 deg C.

L-com has one of the largest in-stock selections of type A and type B USB connectors for international and domestic orders. What is USB-A? Check out our blog post for more in-depth information. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect USB connectors for your requirements.