L-com

USB Panel Mount Adapter A Female/B Female High Retention Connectors

  • Picture of USB Panel Mount Adapter A Female/B Female High Retention Connectors
Picture of USB Panel Mount Adapter A Female/B Female High Retention Connectors
SKU ECF504-UABS-HR
Available to Ship 1200
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us
Price $23.99

All Prices are in US Dollars and do not include duties



L-com's ECF style High Retention USB adapters provide an easy to use mountable USB solution featuring a high retention connector that provides 50% (minimum) greater connector retention than standard USB connectors. This feature is ideal for applications where mated cables can become detached by jostling, vibration, etc. These adapters are available in B-A, A-A, and A-B connector configurations, and all three feature a shielded housing. L-com's 4-40 screws (PN# ECF440) are used to mount these adapters and are sold separately.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure connections every time
  • Connector options are USB A-A, B-A & A-B
  • High Retention connectors provide a mating force of 40N max and an unmating force of 15N min - 50% (minimum) higher retention than standard USB connectors

Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.