- Home /
- USB /
- Connectors & Covers /
- USBAFT
USB Type A Female Field Termination Connectors
The USBAFT field termination connector provides an easy and convenient way to perform field termination for USB applications. Separate connection points are provided for all four positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. The USBAFT is panel mountable using 4-40 screws provided.
Here are some of the benefits of using the (USBAFT) USB Type A Female Field Termination Connector:
- Easy and convenient to use: The terminal block design makes it easy to terminate USB cables without the need for any special tools.
- Reliable electrical connections: The set screws provide a secure connection that will not loosen or corrode over time.
- Foolproof termination: The clearly marked terminal block makes it easy to ensure that the cables are properly terminated.
- Panel mountable: The USBAFT can be mounted to a panel or enclosure using 4-40 screws, making it ideal for a variety of applications.
The USBAFT field termination connector is a versatile and easy-to-use solution for terminating USB cables in the field. It is ideal for a variety of applications, including:
- Industrial automation
- Commercial and residential security systems
- Medical and laboratory equipment
- Point-of-sale systems
- Audio/video systems
If you need to terminate USB cables in the field, the USBAFT field termination connector is a viable option to consider. It is easy to use, reliable, and versatile. Order your USB Type A Female Field Termination Connectors now to receive same business day shipping!