- Home /
- USB /
- Cable Assemblies /
- USB Type-C Cable Assemblies
USB Type-C Cables
L-com offers a wide range of USB Type-C cables to cater to the growing demand for high-speed data transfer and charging solutions. The high-quality copper wires used in our USB Type-C cables have been insulated for long-lasting performance. Mobile gadgets, cell phones, computers, and security cameras may all be charged with these type-C cables. Make your purchase now to take advantage of our same business day shipping.
Our USB Type-C cables come with double shielding for superior EMI and RF protection, and they are available in USB 2.0 and 3.0 varieties. For repeated mating cycles and exceptional strain relief, our type-C cables have fully molded, 30u gold-plated connections. The USB cables from L-com offer a power supply, up to 10 Gbps of data transmission speed, and quick charging. These Type-C USB cables can be used to connect new peripherals to old computers as well as to connect outdated peripherals to new systems.
The USB 2.0 versions come in straight type-C to A, type-C to B, type-C to C, type-C to mini-B, and type-C to micro-B connections, as well as type-C female panel mount to type-C male and vice versa. There is also direct type-C male to type-C male, type-C male to type-A female, and type-C female to type-A male connections available for the USB 3.0 version from L-com. Without using an adapter, switching between different USB formats is made simple with USB Type-C cables. Twisted pair data lines enable maximum cable flexibility while minimizing crosstalk.
Data acquisition, low-speed data, video, and audio transfer applications are perfect for USB Type-C cables. Our Type-C cables come in lengths of 0.3, 0.5, 0.9, 1, 2, 3 and 5 meters and are available in the color black. These USB C devices are built to handle high levels of power, with some capable of providing up to 100 watts of power delivery. L-com's USB cable assemblies are created to suit the escalating needs of contemporary technology.
L-com has one of the largest in-stock selections of USB type-C cable assemblies for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. If you have any inquiries about our USB Type-C cables or other components, kindly contact our professional technical support and sales teams.