L-com

Waterproof USB A panel Mount Jack female to female

  • Picture of Waterproof USB A panel Mount Jack female to female
Picture of Waterproof USB A panel Mount Jack female to female
SKU U2C00003
Available to Ship 4973
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



IP67 when mated Type A female to Type A female, front fastened with 2 point bayonet lock.

Features
  • IP67, mated
  • Panel Cut (mm) 20.8 x 19.4
  • Panel Thickness (mm) 4
  • Cold plated contacts
  • Temp Range -20 degree C to 70 degree C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.