L-com

Base Station Antenna Ground Plane Converter Kit

  • Picture of Base Station Antenna Ground Plane Converter Kit
Picture of Base Station Antenna Ground Plane Converter Kit
SKU HG-GPCON-NMON
Available to Ship 5
Quantity Price
1 - 24 $74.99
25 - 49 $67.49
50 - 99 $59.99
100 + Call Us
Price $74.99

All Prices are in US Dollars and do not include duties



L-Com ground plane kits allow ground dependent antennas to be used in applications where the antenna cannot be mounted on a ground plane. This allows these antennas to acheive optimum performace in these apllications. This kit provides for the conversion of 800 and 900 MHz NMO mount antennas into base station antennas.

Features
  • Directly Mounts to mast 1.6 inches - 2.5 inches in diameter
  • High Grade Corrosion Resistant 316 Stainless Steel and Nickel Plated Brass Construction
  • Mobile NMO Mount Antenna tp Base Station Conversion
  • Base Station Ground Plane Kit

Application
  • Cellular
  • Public Safety
  • LPWAN/IOT
  • Unlicensed IMS band

Key Specifications

Key Specifications

Antenna Type
Base Station
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
1.2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.