L-com

Black (Domed) Magnetic Mount - RP TNC Plug Connector

  • Picture of Black (Domed) Magnetic Mount - RP TNC Plug Connector
Picture of Black (Domed) Magnetic Mount - RP TNC Plug Connector
SKU HMA3-RTPA10
Available to Ship 203
Quantity Price
1 - 24 $81.99
25 - 49 $73.79
50 - 99 $65.59
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



The N-Series magnetic mounts are well suited for multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well as numerous other commercial and industrial applications where mobility and wide coverage is desired. Constructed with a heavy-duty magnet to ensure positive mounting, this mount is ideal when portability of antenna is required. This mount features High Performance Low-Loss 195 Series cable.

Available Antennas for this Mount
HG2407U 2.4 GHz, 7 dBi Compact Mobile Omni-directional Antenna with Integral N-Male connection
HG2409U 2.4 GHz, 8 dBi Mobile Omni-directional Antenna with Integral N-Male connection


Custom cable lengths and connectors are available. Please contact us for pricing and order information.

Features
  • 10 Foot, Cable Black High Performance Low-Loss 195 Series
  • Diameter 3.5" (88.9 mm)
  • Height 1.5" (38 mm)
  • Mount Connector RP-TNC Plug
  • Weight .70 lbs. (.31 kg)

Application
  • Mobile RF applications
  • Wi-Fi
  • Public safety
  • WLAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.