Mobile Antenna Mounts - Magnetic, NMO, RP SMA-Jack, N-Female Type
L-com mobile antenna mounts with magnetic bases deliver rugged mounting solutions for service vehicles, public transportation, law enforcement, mining, and construction applications. Available in NMO, RP SMA-Jack, and N-Female configurations, these mounts provide temporary or semi-permanent positioning on vehicles and metal surfaces where drilling is undesirable. Supporting two-way radio, Wi-Fi, WLAN, and public safety communications, our magnetic mounts enable elevated antenna placement with simplified installation and removal. Custom cable lengths and connector options available for mobile wireless applications.
For comprehensive wireless connectivity solutions beyond mobile antenna mounts, explore our RF Wireless & Wi-Fi Antennas category, featuring antenna options and mounting accessories designed for mobile, fixed, and industrial wireless communication systems.
Sibling Categories:
FAQs
What are mobile antenna mounts used for in wireless applications?
Mobile antenna mounts with magnetic bases provide rugged, reliable solutions for mobile wireless applications including service vehicles, public transportation, law enforcement, mining, construction vehicles, and numerous other commercial and industrial applications. These mounts deliver temporary or semi-permanent mounting solutions on vehicles and metal surfaces where drilling is undesirable, enabling elevated antenna placement on vehicle roofs while simplifying installation and removal.
What connector types are available in mobile antenna mounts?
L-com offers NMO, RP SMA-Jack, and N-Female type magnetic mounts for mobile wireless applications. NMO type mobile antenna magnetic mounts provide compatibility with NMO-style antenna connections for fleet, service, and temporary communication setups. RP SMA-Jack type mobile antenna magnetic mounts, including the HMA6-Series, are well suited for use with most RP-SMA plug rubber duck antennas. N-Female type magnetic mounts include high-performance, low-loss 195 series cable compatible with 2.4 GHz antennas featuring integral N-Male connections.
How do NMO type mobile antenna mounts support vehicle communications?
NMO type mobile antenna magnetic mounts are designed for fleet, service, and temporary communication setups, providing secure, removable positioning that supports consistent signal coverage during two-way radio, public safety, and data communication operations. These mounts offer compatibility with NMO-style antenna connections, enabling elevated antenna placement on vehicle roofs while simplifying installation and removal for service vehicles and commercial applications.
What cable specifications are included with N-Female mobile antenna mounts?
N-Female type mobile antenna magnetic mounts include high-performance, low-loss 195 series cable compatible with 2.4 GHz antennas featuring integral N-Male connections. These mounts feature heavy-duty magnets providing stable mounting and domed black designs with 3.0–3.5 inch diameters to support Wi-Fi, WLAN, and public safety communications across professional and commercial mobile RF deployments where antenna relocation capability is essential.
What industries use mobile antenna mounts with magnetic bases?
Mobile antenna mounts with magnetic bases are used across service vehicles, public transportation, law enforcement, mining, and construction vehicles for numerous commercial and industrial applications. These magnetic mounts provide dependable, versatile options for service vehicles, public safety, and industrial mobile communication systems supporting two-way radio, Wi-Fi, WLAN, and data communication operations requiring temporary or semi-permanent mounting solutions.
Where can magnetic mobile antenna mounts be installed?
Magnetic bases are suitable for fixing to vehicles or other metal surfaces and for desktop or shelf placement. The mounts deliver temporary or semi-permanent mounting solutions on vehicles and metal surfaces where drilling is undesirable, with heavy-duty magnets providing stable mounting for elevated antenna placement on vehicle roofs during fleet, service, and temporary communication setups.
Need assistance selecting the right mobile antenna mount for your vehicle fleet or communication system project? L-com's engineering and product team provides expert technical guidance on connector types, cable specifications, magnetic base configurations, and custom options for your specific mobile wireless requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
At L-com, we are a leading provider of mobile antenna mounting solutions, offering a wide range of magnetic mounts including NMO, RP SMA-Jack, and N-Female types to support reliable mobile wireless communications. L-com’s engineering and product team can provide custom cable lengths and connector options, ensuring flexible solutions for vehicles, public safety, industrial, and commercial applications.