To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
The HyperLink's high performance DAS and Public Safety DAS ceiling mount omni-directional antennas are specifically designed to distribute Cellular and WiFi signals throughout a building or area. Public Safety DAS antennas also provide low band coverage for UHF, 600 MHz, 1390-1432 MHz and AWS-3 bands. It is ideal to support LPWAN/IoT/M2M apllications such as LoRA, LTE-M, and NB-IoT. The Multi-Band design of these omni antennas eliminates the need to purchase different antennas for each frequency. In additional to our standard models, low PIM rated versions are also available.