L-com

Cellular/WiFi Multi-Band Flexible FPCB Embedded Antenna

  • Picture of Cellular/WiFi Multi-Band Flexible FPCB Embedded Antenna
  • Picture of Cellular/WiFi Multi-Band Flexible FPCB Embedded Antenna
  • Picture of Cellular/WiFi Multi-Band Flexible FPCB Embedded Antenna
Picture of Cellular/WiFi Multi-Band Flexible FPCB Embedded Antenna
SKU HG72705FPU-UFL
Available to Ship 51
Quantity Price
1 - 24 $27.79
25 - 49 $25.01
50 - 99 $22.23
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



The HyperLink HG72705FPU-UFL is a flexible omni-directional antenna designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional design of the HG72705FPU-UFL makes it ideal for multipoint and mobile wireless systems since it provides 360° of coverage.

The HG72705FPU-UFL is specifically designed for DAS (Distributed Antenna Systems) which are used to distribute Cellular and WiFi signals throughout a building or area. The multi-band design of this antenna eliminates the need to utilize different antennas for each frequency. This antenna is very useful for LPWAN/IoT/M2M applications such as LoRA, LTE-M and NB-IoT.

Constructed from a flexible polymer, the HG72705FPU-UFL can be attached via its adhesive backing to straight as well as curved surfaces. This provides engineers greater flexibility when designing the wireless equipment for which the antenna will be incorporated into.

In addition to our standard embedded antennas, L-com engineering can also custom design antennas for the customer's specific applications.

For additional information and complete specifications, click on the Data Sheet in the Downloads section.


Features
  • 8 in. (203mm) 1.13mm coax cable
  • Compact size
  • Designed for omni-directional applications
  • U.FL/IPX connector (custom connectors options and cable lengths available)
  • Flexible FPCB design with adhesive backing

Application
  • Cellular and LTE networks
  • DAS (Distributed Antenna Systems)
  • Integrate into self-contained wireless equipment
  • Embedded applications requiring integration flexibility
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications.

Key Specifications

Key Specifications

Antenna Type
PCB
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
U.FL
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
1 dBi
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.