- Home /
- Wireless Antenna /
- Embedded PCB Antennas /
- Embedded / Internal PCB Antennas
Embedded / Internal PCB Antennas
HyperLink embedded/internal antennas are designed to directly integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. These highly efficient low profile PCB-based antenna solutions are ideal for embedded applications requiring integration flexibility.
In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications. This may include:
In addition to our standard embedded antenna offerings, L-com engineering can also custom design embedded antenna solutions to meet specific customer applications. This may include:
- Custom shape and sizes
- Mounting options such as double sided tape to mounting holes in the PCB
- Custom cable lengths and type
- Multiple connector options including MMCX, U.FL SMA
- Frequency and gain
- Omni-directional or directional type