L-com
Sort by
Items per page
The result that matches your selection is 6 items, currently showing page 1

NMO Type Mobile Antenna Magnetic Mounts

NMO type mobile antenna magnetic mounts deliver temporary or semi-permanent mounting solutions for mobile antennas on vehicles and metal surfaces where drilling is undesirable. Designed for fleet, service, and temporary communication setups, these magnetic bases provide secure, removable positioning that supports consistent signal coverage during two-way radio, public safety, and data communication operations. Compatible with NMO-style antenna connections, these mounts enable elevated antenna placement on vehicle roofs while simplifying installation and removal.

For a broader selection of mobile antenna mounting solutions beyond NMO antenna magnetic mounts, explore our Mobile Antenna Mounts - Magnetic, NMO, RP SMA-Jack, N-Female Type category, which includes multiple connector styles designed for vehicle-based communications, fleet systems, and temporary RF installations across public safety, industrial, and data communication environments.

Related Categories:

FAQs

What are NMO type mobile antenna magnetic mounts used for?

NMO type mobile antenna magnetic mounts are used to provide a temporary or semi-permanent mounting solution for mobile antennas on vehicles and metal surfaces where drilling is not desired. The magnetic base allows the antenna to be positioned securely while remaining removable when needed, making it suitable for fleet, service, and temporary communication setups. These mounts support two-way radio, public safety, and data communication systems requiring flexible antenna placement.

How do NMO magnetic mounts attach to vehicles?

NMO magnetic mounts are typically installed by placing the magnet on a clean, flat metal surface such as a vehicle roof. The magnetic base provides secure positioning while remaining removable without permanent modification to the vehicle. These mounts are used with coaxial cable assemblies routed into the vehicle interior to connect to radios or communication equipment, supporting flexibility in antenna placement and simplifying installation and removal.

What antenna types are compatible with NMO magnetic mounts?

Designed to support NMO-style antenna connections, NMO magnetic mounts provide compatibility with a wide range of mobile antennas used for two-way radio, public safety, and data communication systems. The NMO connector interface is an industry-standard mounting system allowing interchangeability between different antenna models. This compatibility enables users to position various NMO-threaded antennas at elevated locations on vehicle roofs or metal surfaces to support consistent signal coverage during operation.

Where are NMO type mobile antenna magnetic mounts typically installed?

The NMO magnetic mount allows the antenna to be placed at an elevated position on a vehicle roof or other metal surface to support consistent signal coverage during operation. Installation requires a clean, flat metal surface where the magnetic base can establish secure contact. Common installation locations include vehicle roofs for fleet communications, service trucks for field operations, and temporary vehicle setups where permanent mounting through drilling is undesirable.

What applications use NMO type mobile antenna magnetic mounts?

Common applications include mobile radio systems, fleet communications, temporary vehicle installations, and field service communications. NMO magnetic mounts are selected when removable antenna positioning is required without permanent vehicle modification. Two-way radio systems, public safety communications, and data communication equipment utilize NMO magnetic mounts for flexible antenna deployment on vehicles and metal surfaces where drilling is not desired.

Can NMO magnetic mounts be used for permanent installations?

NMO type mobile antenna magnetic mounts are used to provide temporary or semi-permanent mounting solutions, with the magnetic base allowing secure positioning while remaining removable when needed. While the magnetic attachment provides reliable retention during vehicle operation, these mounts are designed for applications where flexibility and non-permanent installation are priorities. For permanent fixed installations, through-hole NMO mounts that bolt to the vehicle surface may be more appropriate than magnetic mounting methods.

Need Assistance with NMO Magnetic Mount Selection? For further information on similar products, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs. 

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com provides the broadest range of RF and microwave components available. Our NMO magnetic mounts are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page