L-com

HDMI Type D Male to HDMI Type C Female Adapter

  • Picture of HDMI Type D Male to HDMI Type C Female Adapter
Picture of HDMI Type D Male to HDMI Type C Female Adapter
SKU VHC00014
Available to Ship 349
Quantity Price
1 - 24 $3.79
25 - 49 $3.41
50 - 99 $3.03
100 + Call Us
Price $3.79

All Prices are in US Dollars and do not include duties



These HDMI adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more. Order online today!

Features
  • Used to connect HDMI cables or ports in confined space applications
  • Gold plated contacts ensure superior signal transmission
  • RoHS compliant
  • Supports 1080p, 4k

Application
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications
  • Digital Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.