- Home /
- Coaxial /
- Adapters, Couplers, Splitters /
- Bulkhead Mount 50 and 75 Ohm /
- BNC Bulkhead Mount
BNC Bulkhead Mount Coaxial Couplers / Adapters
BNC Bulkhead Mount Coaxial Couplers / Adapters
BNC bulkhead mount coaxial coupler adapters support panel-mounted coaxial connections using standard single D-size mounting holes allowing coaxial interfaces to pass through panels, enclosures, or bulkheads for OEM designs, coaxial retrofits, and equipment interface extensions. Featuring in-series BNC female-to-female configuration with 50-ohm impedance on both interfaces and straight bulkhead body style supporting bayonet-style BNC connectivity, these adapters maintain signal continuity across walls, racks, and equipment housing. Available in standard grounded, economy, and insulated ground variants with mounting hardware.
For comprehensive bulkhead mount coaxial adapter solutions beyond BNC configurations, explore our 50 & 75 Ohm Bulkhead Mount Coax Adapters category, featuring NMO, Type-N, SMA, TNC, UHF, Type-F, and RCA bulkhead adapters designed for panel-mounted RF connections in test and measurement, communication, and OEM applications.
Related Categories:
- NMO Bulkhead Mount Coaxial Couplers / Adapters
- SMA Bulkhead Mount Coaxial Couplers / Adapters
- TNC Bulkhead Mount Coaxial Couplers / Adapters
- UHF Bulkhead Mount Coaxial Couplers / Adapters
- RCA Bulkhead Mount Coaxial Couplers / Adapters
FAQs
What are BNC bulkhead mount coaxial adapters used for?
L-com BNC bulkhead mount coaxial coupler adapters are designed to support panel-mounted coaxial connections using a standard single D-size mounting hole. These adapters allow a coaxial interface to pass cleanly through panels, enclosures, or bulkheads, making them suitable for OEM designs, coaxial retrofits, and equipment interface extensions. They are commonly used in RF, test and measurement, and communication systems where accessible panel-mounted BNC connections are required.
What connector configuration do BNC bulkhead adapters use?
BNC bulkhead adapters feature an in-series BNC female-to-female configuration with a 50-ohm impedance on both interfaces. The straight bulkhead body style supports secure panel mounting while maintaining standard bayonet-style BNC connectivity on each side. This design enables reliable signal continuity while creating convenient connection points across walls, racks, and equipment housing in RF, test and measurement, and communication system installations.
What grounding options are available for BNC bulkhead mount adapters?
Multiple design options are available for BNC bulkhead mount adapters to meet different grounding and installation requirements, including standard grounded, economy, and insulated ground variants. Insulated bulkhead adapters provide a non-conductive mounting interface to help reduce ground loop issues in sensitive installations. The grounding options accommodate different OEM designs, coaxial retrofits, and equipment interface extensions where specific electrical isolation or grounding configurations are required.
What construction materials do BNC bulkhead adapters use?
BNC bulkhead adapter bodies are manufactured using materials such as brass or zinc alloy with nickel plating, and selected models feature gold-plated center contacts to support consistent electrical performance and mechanical durability. The brass or zinc alloy construction with nickel plating provides corrosion resistance and durability in RF, test and measurement, and communication systems. Gold-plated center contacts ensure reliable electrical connectivity in panel-mounted BNC connection applications.
What mounting hardware is included with BNC bulkhead adapters?
L-com BNC bulkhead mount coaxial coupler adapters are supplied with mounting hardware, including a nut and lock washer, to support straightforward installation. The included mounting hardware enables secure attachment to panels, enclosures, or bulkheads using standard D-size mounting holes. Dimensions vary slightly by model to accommodate different panel thicknesses and layout constraints in OEM designs and equipment interface extension installations.
What impedance do BNC bulkhead mount adapters support?
BNC bulkhead adapters feature a 50-ohm impedance on both interfaces supporting reliable signal continuity in RF, test and measurement, and communication systems. The 50-ohm impedance ensures compatibility with standard BNC coaxial equipment and cable assemblies requiring consistent impedance matching across panel-mounted connections. This impedance specification supports equipment interface extensions and coaxial retrofit applications requiring reliable 50-ohm RF performance.
Need assistance selecting the right BNC bulkhead mount coaxial adapter for your RF, test and measurement, or OEM panel installation? Our engineering team provides expert technical guidance on grounding configurations, panel mounting specifications, impedance requirements, and construction materials for your specific equipment interface extension or coaxial retrofit application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock BNC bulkhead mount coaxial coupler adapters for both domestic and international shipping.