L-com

Dual Banana Plug for Coax or Wires

  • Picture of Dual Banana Plug for Coax or Wires
Picture of Dual Banana Plug for Coax or Wires
SKU BP125209
  Available for backorder
Quantity Price
1 - 24 $9.69
25 - 49 $9.30
50 - 99 $9.01
100 + Call Us
Price $9.69

All Prices are in US Dollars and do not include duties



This plug allows easy connection to coaxial cable with an outer diameter of .220 inches or less. Screw terminals allow termination without soldering. Gold plated to improve conductivity.

Features
  • Molded body for durability
  • Test and laboratory interconnections
  • Gold plated contacts improve conductivity
  • Solder or screw termination for ease of assembly

Application
  • Laboratory
  • R&D
  • Test

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
Double Banana Binding Post
Connector Gender
Plug
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.