- Home /
- Coaxial /
- Adapters, Couplers, Splitters /
- Bulkhead Mount 50 and 75 Ohm /
- NMO Bulkhead Mount
NMO Bulkhead Mount Coaxial Couplers / Adapters
NMO Bulkhead Mount Coaxial Couplers / Adapters
NMO bulkhead mount coaxial coupler adapters support coaxial interface conversion and extension in RF and mobile antenna systems for mobile mount antenna applications, OEM coaxial installations, and retrofit projects requiring secure panel-mounted RF interfaces. Providing 50 ohm impedance on both connector interfaces supporting operation up to 11,000 MHz with low insertion loss maintaining signal integrity, these straight bulkhead adapters feature 2500 Vrms dielectric withstanding voltage, 1500 Vdc maximum operating voltage, and integrated O-rings reducing moisture ingress. Supporting panels up to 11/16 inch thick.
For comprehensive bulkhead mount coaxial adapter solutions beyond NMO configurations, explore our 50 & 75 Ohm Bulkhead Mount Coax Adapters category, featuring BNC, Type-N, SMA, TNC, UHF, Type-F, and RCA bulkhead adapters designed for panel-mounted RF connections in mobile, OEM, and indoor/outdoor coaxial extension applications.
Related Categories:
- BNC Bulkhead Mount Coaxial Couplers / Adapters
- SMA Bulkhead Mount Coaxial Couplers / Adapters
- TNC Bulkhead Mount Coaxial Couplers / Adapters
- UHF Bulkhead Mount Coaxial Couplers / Adapters
- RCA Bulkhead Mount Coaxial Couplers / Adapters
FAQs
What are NMO bulkhead mount coaxial adapters used for?
L-com NMO bulkhead mount coaxial coupler adapters are designed to support coaxial interface conversion and extension in RF and mobile antenna systems. These adapters are commonly used in mobile mount antenna applications, OEM coaxial installations, and retrofit projects where a secure panel-mounted RF interface is required. The straight bulkhead design allows coaxial connections to pass through panels or enclosures while preserving reliable RF connections.
What frequency range do NMO bulkhead mount adapters support?
NMO bulkhead adapters provide a 50 ohm impedance on both connector interfaces and support operation up to 11,000 MHz. This frequency range accommodates mobile mount antenna applications, OEM coaxial installations, and RF extension applications requiring reliable high-frequency performance. Low maximum insertion loss helps maintain signal integrity across connected coaxial components in demanding RF and mobile antenna system deployments.
What electrical ratings do NMO bulkhead adapters provide?
NMO bulkhead adapters are rated for demanding electrical environments, featuring a dielectric withstanding voltage of 2500 Vrms and a maximum DC operating voltage of 1500 Vdc. Mating torque ratings of up to 15 in-lbs on both connectors support secure installation without overstressing the interfaces. These electrical specifications support mobile mount antenna applications and OEM coaxial installations in demanding RF environments requiring high voltage withstand capabilities.
What moisture protection do NMO bulkhead mount adapters include?
An integrated O-ring is included to help reduce moisture ingress when the adapter is mounted through a panel. This O-ring seal supports indoor and outdoor RF extension applications where panel-mounted interfaces require environmental protection. The moisture reduction feature supports mobile mount antenna applications and OEM coaxial installations exposed to outdoor environmental conditions requiring protected panel penetrations.
What panel thickness do NMO bulkhead adapters support?
Designed for panels up to 11/16 inch thick, NMO bulkhead adapters support panel-mounted RF interface installations in mobile mount antenna applications and OEM coaxial systems. The bulkhead design accommodates standard panel thicknesses used in RF enclosures, vehicle mounting applications, and retrofit projects requiring secure panel penetrations. Operating temperatures from -55 °C to +85 °C support indoor and outdoor installations.
What temperature range do NMO bulkhead mount adapters support?
NMO bulkhead mount adapters support an operating temperature range from -55 °C to +85 °C, accommodating both indoor and outdoor RF extension applications. This wide temperature range supports mobile mount antenna applications and OEM coaxial installations exposed to varying environmental conditions. The extended operating capability ensures reliable performance in retrofit projects and panel-mounted RF interfaces deployed across diverse installation environments.
Need assistance selecting the right NMO bulkhead mount coaxial adapter for your mobile antenna or OEM RF installation? Our engineering team provides expert technical guidance on frequency requirements, panel thickness specifications, voltage ratings, moisture protection, and impedance matching for your specific mobile mount antenna, OEM coaxial installation, or RF panel penetration application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock NMO bulkhead mount coaxial coupler adapters for both domestic and international shipping.