L-com
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1

Reverse Polarity Type N Plug Crimp Connectors

Reverse polarity type N plug crimp connectors are high-quality connectors ideal for use in low loss coax applications and wireless/WLAN projects. Featuring crimp style attachment method preventing cable from being pulled out. N type RF connectors operate at maximum frequency of 6 GHz with 50 Ohms impedance and TFE dielectric type. Nickel-plated brass body with gold-plated brass inner conductor. Compatible with RG8, WBC400, Belden 9913, Belden 7810 cables or RG58, RG141, RG142, WBC195, Belden 8240, Belden 8219 cables. Available in 1.2 or 1.22 inch lengths. Suitable for radio pigtails, RF, and WiFi applications.

For comprehensive Type N coaxial connector solutions beyond reverse polarity plug configurations, explore our Coaxial Connectors - Type N category, featuring diverse Type N connector options designed for RF, wireless infrastructure, and low-loss coaxial cable applications.

Related Categories:

FAQs

What applications are Reverse Polarity Type N Plug Crimp Connectors designed for?

Reverse Polarity Type N Plug Crimp Connectors are ideal for low loss coax applications and wireless/WLAN projects requiring reliable RF connectivity. These connectors support radio pigtail installation, RF infrastructure deployment, and WiFi system integration. Applications include wireless access point connections, RF cable termination, WLAN equipment linking, low-loss transmission systems, and radio communication infrastructure across electronics, medical, industrial automation, military, and telecommunications industries.

What frequency specifications do Reverse Polarity Type N Plug Crimp Connectors support?

Reverse Polarity Type N Plug Crimp Connectors operate at maximum frequency of 6 GHz enabling high-speed RF transmission in wireless and WLAN applications. The 6 GHz frequency capability supports modern wireless infrastructure and WiFi deployments. Frequency specification ensures compatibility with IEEE 802.11a/n/ac wireless standards and low-loss transmission systems.

What impedance rating do Reverse Polarity Type N Plug Crimp Connectors provide?

Reverse Polarity Type N Plug Crimp Connectors feature 50 Ohms impedance ensuring consistent RF performance and reliable signal transmission in wireless and coaxial applications. Standard 50 Ohm impedance maintains compatibility with industry-standard RF equipment and transmission lines. Impedance consistency supports predictable electrical performance across wireless infrastructure deployments.

What construction materials do Reverse Polarity Type N Plug Crimp Connectors feature?

Reverse Polarity Type N Plug Crimp Connectors incorporate nickel-plated brass body with gold-plated brass inner conductor providing superior electrical properties and corrosion resistance. Nickel plating protects connector body from oxidation while gold plating on inner conductor ensures reliable contact characteristics. Material construction supports long-term performance in outdoor wireless deployments.

What cable compatibility do Reverse Polarity Type N Plug Crimp Connectors offer?

Reverse Polarity Type N Plug Crimp Connectors are compatible with RG8, WBC400, Belden 9913, Belden 7810 cables or RG58, RG141, RG142, WBC195, Belden 8240, Belden 8219 cables providing flexibility for diverse low-loss coax applications. Dual cable compatibility enables selection matching specific transmission line requirements. Cable variety supports retrofitting and system expansion in wireless infrastructure.

What attachment method do Reverse Polarity Type N Plug Crimp Connectors utilize?

Reverse Polarity Type N Plug Crimp Connectors feature crimp style attachment method preventing cable from being pulled out of connector during operation. Crimp design ensures secure cable termination supporting reliable RF transmission. Solid attachment eliminates field failures from loose cable connections in WLAN and radio applications.

What length options are available for Reverse Polarity Type N Plug Crimp Connectors?

Reverse Polarity Type N Plug Crimp Connectors are available in length of 1.2 or 1.22 inches accommodating various installation configurations and equipment integration requirements. Multiple length options enable selection matching specific equipment interfaces and mounting requirements. Length variety simplifies integration in compact and standard installations.

Why are Reverse Polarity Type N Plug Crimp Connectors essential for RF systems?

Reverse Polarity Type N Plug Crimp Connectors deliver reliable RF connectivity with combination of 6 GHz maximum frequency, 50 Ohm impedance, TFE dielectric type, nickel-plated brass body, gold-plated brass inner conductor, RG8/RG58/WBC400/Belden cable compatibility, crimp attachment method, 1.2/1.22 inch length options, and complete technical documentation including CAD drawings. The proven design makes Reverse Polarity Type N Plug Crimp Connectors essential for low-loss coax applications, wireless infrastructure, WLAN projects, radio pigtails, RF systems, and WiFi deployments across electronics, medical, industrial automation, military, and telecommunications industries.

Need assistance selecting the right Reverse Polarity Type N Plug Crimp Connectors for your RF, wireless, WLAN, or low-loss coax application? Our engineering team provides expert technical guidance on frequency requirements (up to 6 GHz), impedance specifications (50 Ohm), cable compatibility selection (RG8 vs RG58 options), connector length (1.2 vs 1.22 inches), material confirmation (nickel/gold plating), crimp attachment verification, dielectric type (TFE), installation methodology, system integration, and performance optimization for your specific low-loss coaxial, wireless infrastructure, WLAN project, radio pigtail, RF transmission, or WiFi application requirements.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of type N RF connectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.

Sort by
Items per page