- Home /
- Coaxial /
- Connectors /
- Type N
Coaxial Connectors - Type N
Type N connectors
Type N connectors deliver threaded 50-ohm performance for coaxial cable assemblies, wireless networks, and low-loss RF applications up to 11 GHz. Available in male, female, plug, and jack configurations with crimp, clamp, solder, and solderless attachment methods, these brass connectors feature nickel or tri-metal plating for durability. L-com's Type N RF connectors support standard and reverse polarity designs across electronics, medical, industrial automation, military, and telecommunications industries with same-day shipping.
For a complete range of coaxial connector solutions beyond Type N connectors, explore our Coaxial Connectors category for BNC, TNC, SMA, Type F, and other coaxial connector types.
Related Categories:
- SMA Connector Products
- Coaxial Connectors - RCA
- Coaxial Connectors - MCX
- Coaxial Connectors - TNC
- BNC Connectors - Solderless, Crimp, Angled, Reverse Polarity, Plug, Jack, 50 & 75 Ohm
- Coaxial Connectors - SMB
FAQs
What are Type N connectors used for?
Type N connectors are used in coaxial cable assemblies, coaxial cable installations, cable repair, wireless networks, low-loss coax applications, and general RF uses. These threaded 50-ohm RF connectors support frequencies up to 11 GHz for WLAN, Wi-Fi systems, antenna pigtails, and general radio frequency installations. Type N connectors are ideal for premise wiring and coaxial cable repair across telecommunications, military, and industrial automation applications.
What is the frequency range of Type N connectors?
L-com's Type N connectors support frequencies up to 11 GHz with a maximum VSWR of 1.3 to 1.5. This frequency range makes Type N RF connectors suitable for low-loss coaxial applications, wireless networks, and high-frequency communication systems.
What cable types are compatible with Type N connectors?
Type N connectors are compatible with RG58, RG55, RG174, RG188, RG316, RG213, RG223, RG8, RG142, RG141, RG316, RG400, RG401, RG6, Belden 7807, Belden 7808, Belden 7805, Belden 8219, Belden 8240, Belden 9913, Belden 7810, WBC100, WBC195, WBC200, WBC240, WBC400, WBC600, WBC1005, CA-100, CA-200, CA-240, CA-400, CA-600, CA-195, CA-195R, CA-195RW, CA-400UF, CNT-100, CNT-195, CNT-400, TWS-900DB, TWS-195, TWS-400, and 195, 200, 240, 400, and 600-series cables.
What materials are Type N connectors made from?
Type N connectors are made of brass material with nickel or tri-metal plating for long-term performance and durability. These connectors feature PTFE, TFE, and POM insulation, providing excellent electrical properties, weather resistance, and reliability.
What attachment methods are available for Type N connectors?
Type N connectors are available with clamp, solder, crimp, and solderless crimp attachment methods to accommodate field installation and production requirements. Bulkhead mounting and flange-mount options provide secure panel integration. Termination options include PCB, coax, and terminal interfaces for diverse system architectures.
What temperature range do Type N connectors support?
Some Type N connectors are rated for operating temperatures from -55 to 85 deg C, ensuring reliable performance in demanding environmental conditions. This temperature rating supports applications in electronics, medical, industrial automation, military, and telecommunications industries.
Need assistance selecting the right Type N connector for your connectivity requirements? Our engineering team provides expert technical guidance on connector configurations, cable compatibility, attachment methods, and frequency specifications for your specific application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com offers same-day shipping and maintains one of the largest in-stock selections of Type N connectors and RF connectivity solutions.