L-com

SMA Female Bulkhead Crimp Solder Type Receptacle

  • Picture of SMA Female Bulkhead Crimp Solder Type Receptacle
  • Picture of SMA Female Bulkhead Crimp Solder Type Receptacle
Picture of SMA Female Bulkhead Crimp Solder Type Receptacle
SKU BAC16
Available to Ship 63
Quantity Price
1 - 24 $10.79
25 - 49 $10.25
50 - 99 $9.71
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



This female SMA receptacle connector features a rear bulkhead design with associated mounting hardware consisting of a lock washer and hex nut as well as a solder cup terminal for PCB attachment. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Nickel plated body for enhanced corrosion resistance
  • Rear mount bulkhead design complete with mounting hardware of nut and washer
  • Solder cup center conductor terminals for ease of assembly
  • Gold plated contact pins to minimize signal loss

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
6 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.