- Home /
- Coaxial /
- Connectors /
- SMA /
- SMA Female Bulkhead
SMA Connector Female Bulkhead Crimp Style
SMA Connector Female Bulkhead Crimp Style
L-com SMA female bulkhead connectors deliver 50 Ohm subminiature RF connectivity for coaxial cable and PCB connections in RF, low-loss coax, radio pigtail, Wi-Fi, and WLAN applications. Featuring threaded coupling mechanisms with crimp cable attachment, these SMA female bulkhead connectors support RG58, RG174, RG188, RG316, RG141, RG142, WBC195, LMR®195, Belden 8240, and Belden 8219 cables. Brass body construction with gold-plated contact pins and nickel or gold-plated finishes ensures durability. Bulkhead mounting hardware and solder cup PCB options available.
For complete SMA connector solutions beyond female bulkhead crimp style configurations, explore our SMA Connector Products category, featuring SMA connector types and termination styles designed for RF, WLAN, and coaxial cable applications.
Related Categories:
- SMA Connector Male Crimp - Straight and Right Angle
- SMA Connector Female Crimp Style
- Reverse Polarity SMA Plug Solderless
- Reverse Polarity SMA Plug Crimp Style
- Reverse Polarity SMA Jack Crimp Style
- Reverse Polarity SMA Connector - Panel Mount Style
FAQs
What are SMA female bulkhead connectors designed for in RF applications?
SMA female bulkhead connectors are 50 Ohm subminiature RF connectors designed for reliable coaxial cable and PCB connections. These SMA female bulkhead connectors are ideal for RF applications, low-loss coax applications, radio pigtails, Wi-Fi, and WLAN installations requiring threaded coupling mechanisms and bulkhead mounting capability.
What cable types are compatible with SMA female bulkhead connectors?
SMA female bulkhead connectors are available for use with RG58, RG174, RG188, RG316, RG141, RG142, WBC195, LMR®195, Belden 8240, and Belden 8219 coaxial cables. This broad cable compatibility enables integration into diverse RF applications and coaxial cable assemblies for radio pigtails and Wi-Fi deployments.
What attachment options do SMA female bulkhead connectors provide?
SMA female bulkhead connectors include crimp and solder contact attachment options with crimp cable attachment for a variety of installation requirements. Crimp style termination enables quick field installation, while solder cup center conductor terminals support PCB attachment for rear bulkhead receptacle configurations.
What mounting hardware is included with SMA female bulkhead connectors?
SMA female bulkhead connectors include bulkhead mounting hardware such as nuts and washers for secure panel installation. Rear bulkhead receptacles with solder cup center conductor terminals provide alternative PCB mounting options for diverse RF and low-loss coax application requirements.
What materials and finishes enhance SMA female bulkhead connector durability?
SMA female bulkhead connectors feature brass bodies with gold-plated contact pins to help minimize signal loss. Nickel or gold-plated finishes provide enhanced durability and corrosion resistance for reliable performance in RF applications, radio pigtails, and WLAN installations.
How do threaded coupling mechanisms benefit SMA female bulkhead connectors?
Threaded coupling mechanisms in SMA female bulkhead connectors make them a popular choice for higher-frequency applications. This coupling design ensures secure mating for RF applications where consistent electrical connection is critical for reliable signal transmission in Wi-Fi, WLAN, and low-loss coax deployments.
What makes SMA female bulkhead connectors suitable for professional RF installations?
SMA female bulkhead connectors offer connectorized coaxial and terminal termination options along with associated bulk cable and crimp tools to simplify assembly and installation. Combined with 50 Ohm impedance, gold-plated contact pins, and flexible mounting options, these connectors provide dependable performance for professional RF connectivity applications.
Need assistance selecting the right SMA female bulkhead connector for your RF application or coaxial cable assembly? Our knowledgeable technical support team provides expert guidance on cable compatibility, attachment methods, mounting options, and impedance specifications for your specific Wi-Fi, WLAN, radio pigtail, or low-loss coax connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of SMA connector female bulkhead crimp style connectors for RF connectivity applications. We offer reliable connector solutions designed for dependable performance and easy installation.