- Home /
- Coaxial /
- Connectors /
- Solderless Connectors
Coaxial Connectors - Solderless Connectors
Coaxial Connectors - Solderless Connectors
Coaxial solderless connectors simplify cable termination in RF and wireless communication systems supporting low-loss coax cable assemblies, radio pigtails, Wi-Fi installations, and RF signal distribution systems. Available in BNC, SMA, Type N, and TNC connector series providing compatibility with widely used RF interfaces, these connectors feature nickel-plated brass bodies with gold-plated brass contacts and PTFE dielectric insulation supporting 50-ohm impedance design operating up to 4 GHz or 6 GHz. Featuring captive gold-plated center pin design eliminating soldering during installation with crimp cable attachment method for LMR195/400 cables.
For comprehensive coaxial connector solutions beyond solderless configurations, explore our Coaxial Connectors category, featuring BNC, SMA, Type N, TNC, F-type, MCX, MMCX, SMP, and specialty connectors in crimp, solder, clamp, and panel mount styles for RF, wireless, and communication applications.
Related Categories:
- Coaxial Connectors - RCA
- Coaxial Connectors - MCX
- Coaxial Connectors - TNC
- Coaxial Connectors - BNC
- Coaxial Connectors - SMB
FAQs
What are coaxial solderless connectors used for in RF systems?
Coaxial solderless connectors are designed to simplify cable termination in RF and wireless communication systems supporting applications such as low-loss coax cable assemblies, radio pigtails, Wi-Fi installations, and RF signal distribution systems. These RF solderless connectors help streamline installation when building or modifying low-loss coaxial cable assemblies in networking, testing, and wireless infrastructure environments. Typical uses include radio pigtails, wireless access point installations, RF test setups, and low-loss coaxial cable routing in wireless networking systems and antenna installations.
What connector series are available in coaxial solderless configurations?
Coaxial solderless connectors are available in connector series including BNC, SMA, Type N, and TNC providing compatibility with widely used RF interfaces while supporting reliable signal transmission. These connector series support various RF and wireless communication applications requiring specific interface types for low-loss coax cable assemblies. Multiple connector series options enable flexible deployment in radio pigtails, Wi-Fi installations, and RF signal distribution systems requiring standardized RF connector compatibility.
What construction materials ensure coaxial solderless connector reliability?
Coaxial solderless connectors are engineered with nickel-plated brass bodies and gold-plated brass contacts supporting stable electrical performance and durability in RF installations. These connectors use PTFE dielectric insulation helping maintain electrical isolation and signal stability in high-frequency environments supporting RF signal distribution and low-loss cable assemblies.
What cable types are compatible with coaxial solderless connectors?
Coaxial solderless connectors are compatible with several industry-recognized cable types including LMR195, CNT-195, TWS-195, CA-195, LMR400, CNT-400, and TWS-400 supporting 195-series and 400-series low-loss coax cables. These cable compatibilities accommodate commonly used RF communications, wireless networking infrastructure, and antenna feed assemblies requiring low-loss signal transmission. The crimp termination method supports secure attachment to these cable types in Wi-Fi installations and RF signal distribution systems.
What impedance and frequency range do coaxial solderless connectors support?
Coaxial solderless connectors feature 50-ohm impedance design supporting RF systems operating up to 4 GHz or 6 GHz depending on the connector type. The 50-ohm impedance matches standard RF equipment and coaxial cables used in wireless communication systems and low-loss cable assemblies. Frequency capabilities up to 6 GHz accommodate Wi-Fi installations, radio pigtails, and RF signal distribution systems requiring reliable high-frequency performance.
What body styles and mounting options are available in coaxial solderless connectors?
Coaxial solderless connectors are available in configurations including straight and right-angle body styles as well as bulkhead mounting options for certain TNC models providing flexibility for panel installations and enclosure designs. Straight body styles accommodate inline cable routing while right-angle configurations support space-constrained RF installations. Bulkhead mounting options enable panel penetration in wireless access point installations and enclosure-based RF signal distribution systems.
What contact cycle durability do coaxial solderless connectors provide?
Coaxial solderless connectors feature durable brass construction with nickel plating supporting repeated mating cycles of up to 500 contact cycles while maintaining consistent performance. Contact cycle capability supports reliable RF connections in wireless networking systems, antenna installations, and RF communication infrastructure experiencing repeated mating operations.
Need assistance selecting the right coaxial solderless connectors for your low-loss cable assembly, radio pigtail, or wireless infrastructure installation?
Our engineering team provides expert technical guidance on connector series selection, cable compatibility, impedance specifications, and termination methods for your specific RF signal distribution, Wi-Fi, or wireless communication system application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of coaxial solderless connectors designed for use in RF networking, wireless communication systems, and low-loss cable assembly applications.