- Home /
- Coaxial /
- Connectors /
- Solderless Connectors /
- Type N M Solderless Connectors
Type N Male Solderless Connectors
Type N Male Solderless Connectors
Type N male solderless connectors terminate low-loss coaxial cables without soldering or complex tooling, simplifying cable assembly processes while maintaining compatibility with RF and coaxial applications. Designed with threaded interfaces for standard 50 ohm systems operating up to 6 GHz, these connectors feature captive center pin design eliminating soldering or crimping on center conductors for faster installation and reliable electrical contact. Compatible with 400-series and 195-series low-loss coaxial cables for radio, RF interconnects, and communication systems requiring consistent electrical performance.
To explore a broader range of solderless RF termination options beyond Type N Male Solderless Connectors, visit our Coaxial Connectors - Solderless Connectors category, which includes multiple connector styles designed for fast, tool-free assembly across common RF and coaxial cable applications.
Related Categories:
- RP-SMA Plug Solderless Connectors
- BNC Male Solderless Connectors
- RP-TNC Plug Solderless Connectors 2
- RP-TNC Jack Solderless Connectors 2
FAQs
What are Type N male solderless connectors used for?
Type N Solderless connector solutions are used to terminate low-loss coaxial cables without the need for soldering or complex tooling. These connectors are designed to simplify cable assembly processes while maintaining compatibility with common RF and coaxial applications. They are commonly selected for radio, RF, and general coaxial cable assemblies where consistent electrical performance and repeatable installation are required.
What frequency range do Type N male solderless connectors support?
Designed as Type N male connectors with a threaded interface, these solderless connectors support standard 50 ohm systems and operation up to 6 GHz. The captive center pin design eliminates the need for soldering or crimping on the center conductor, making installation faster while supporting reliable electrical contact. These connectors are intended for use with solid center conductor coaxial cables only in RF and radio communication systems.
What cable types are compatible with Type N male solderless connectors?
Type N Solderless connector models are compatible with multiple low-loss coaxial cable types, including common 400-series and 195-series cables depending on the variant. These connectors are intended for use with solid center conductor coaxial cables only. The straight body style and standard threaded connection support integration with a wide range of RF equipment, antennas, and radio systems where Type N interfaces are required.
How do solderless connectors simplify cable assembly?
The captive center pin design eliminates the need for soldering or crimping on the center conductor, making installation faster while supporting reliable electrical contact. These Type N Solderless connectors are designed to simplify cable assembly processes without complex tooling, enabling repeatable installation across indoor and outdoor cable assemblies. This solderless approach supports consistent electrical performance in radio, RF interconnects, and general coaxial applications.
Where are Type N male solderless connectors typically used?
Common applications include low-loss coaxial cable assemblies, radio pigtails, RF interconnects, and general RF communication systems. Type N male solderless connectors are used in indoor and outdoor cable assemblies where standard Type N interfaces are required. The straight body style and standard threaded connection support integration with a wide range of RF equipment, antennas, and radio systems operating in 50 ohm configurations.
What impedance do Type N male solderless connectors support?
Designed as Type N male connectors with a threaded interface, Type N solderless connectors support standard 50 ohm systems commonly deployed in RF and radio applications. The 50 ohm impedance ensures compatibility with standard RF equipment, antennas, and low-loss coaxial cables used throughout communication systems. This standardized impedance supports consistent electrical performance across radio pigtails, RF interconnects, and general coaxial cable assemblies.
Can Type N male solderless connectors be used with any coaxial cable?
Type N male solderless connectors are intended for use with solid center conductor coaxial cables only. Solderless connector models are compatible with multiple low-loss coaxial cable types, including common 400-series and 195-series cables depending on the variant. The captive center pin design requires solid center conductors to achieve reliable electrical contact without soldering or crimping, making proper cable selection essential for successful installation.
Need Assistance Selecting Type N Male Solderless Connectors? For further information on similar products, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components. Our solderless connectors are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.