- Home /
- Coaxial /
- Adapters, Couplers, Splitters /
- Bulkhead Mount 50 and 75 Ohm /
- TNC Bulkhead Mount
TNC Bulkhead Mount Coaxial Couplers / Adapters
TNC Bulkhead Mount Coaxial Couplers / Adapters
L-com TNC bulkhead mount coaxial couplers deliver convenient coaxial feed-through for panels and bulkheads using 0.470-inch single D mounting hole. Featuring TNC female-to-female in-series adapters with 50 Ohm impedance, these couplers support coaxial interface conversion, extension, OEM applications, and retrofit installations. Available in insulated ground and grounded configurations with nickel-plated bodies, gold-plated center contacts, and mounting hardware including nut and lockwasher. Threaded TNC female bulkhead interfaces ensure secure, dependable RF connectivity.
For complete bulkhead mount coaxial coupling solutions beyond TNC configurations, explore our 50 & 75 Ohm Bulkhead Mount Coax Adapters category, featuring bulkhead mount connector types designed for panel feed-through and RF connectivity applications.
Related Categories:
- BNC Bulkhead Mount Coaxial Couplers / Adapters
- Type-N Bulkhead Mount Coaxial Couplers / Adapters
- SMA Bulkhead Mount Coaxial Couplers / Adapters
- UHF Bulkhead Mount Coaxial Couplers / Adapters
- RCA Bulkhead Mount Coaxial Couplers / Adapters
FAQs
What are TNC bulkhead mount coaxial couplers/adapters designed for?
TNC bulkhead mount coaxial couplers/adapters provide a convenient way to pass a coaxial connection through a panel or bulkhead using a 0.470-inch single D mounting hole. These female-to-female in-series adapters are suitable for coaxial interface conversion, coaxial extension, OEM coax applications, and coax retrofit applications requiring reliable RF feed-through.
What impedance do TNC bulkhead mount coaxial couplers/adapters provide?
TNC bulkhead mount coaxial couplers/adapters feature 50 Ohm impedance for reliable signal feed-through between two TNC male interface devices. This impedance specification supports consistent RF performance in coaxial interface conversion and extension applications across professional and industrial installations.
What mounting configurations are available for TNC bulkhead mount coaxial couplers/adapters?
TNC bulkhead mount coaxial couplers/adapters are available in both insulated ground and grounded configurations. Insulated versions feature a non-conductive mounting surface to help reduce ground loop problems, while grounded versions feature single D bulkhead mounting configuration for different installation requirements.
What materials enhance TNC bulkhead mount coaxial couplers/adapters durability?
TNC bulkhead mount coaxial couplers/adapters feature nickel-plated bodies for enhanced corrosion resistance and gold-plated center contacts to help reduce signal loss. These high-quality contact materials provide dependable RF connectivity in coaxial interface conversion, OEM coax applications, and retrofit installations.
What mounting hardware is included with TNC bulkhead mount coaxial couplers/adapters?
TNC bulkhead mount coaxial couplers/adapters include mounting hardware with a nut and lockwasher for easy installation through 0.470-inch single D mounting holes. This hardware package supports secure bulkhead mounting for reliable coaxial feed-through in panels and enclosures.
How do insulated TNC bulkhead mount coaxial couplers/adapters reduce ground loop problems?
Insulated versions of TNC bulkhead mount coaxial couplers/adapters feature a non-conductive mounting surface that helps reduce ground loop problems. This insulation capability makes these adapters ideal for installations where ground isolation is required for clean RF signal transmission.
What connector interface do TNC bulkhead mount coaxial couplers/adapters use?
TNC bulkhead mount coaxial couplers/adapters feature threaded TNC female bulkhead interfaces supporting secure connection with TNC male devices. This female-to-female in-series configuration creates convenient connection points on either side of panels, walls, or other obstructions for coaxial extension and retrofit applications.
Need assistance selecting the right TNC bulkhead mount coaxial coupler configuration for your RF panel feed-through or retrofit application? Our knowledgeable technical support team provides expert guidance on insulated vs. grounded options, mounting hole specifications, impedance requirements, and connector interface compatibility for your specific coaxial conversion or extension needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of TNC bulkhead mount coaxial couplers/adapters for RF connectivity applications. We offer reliable feed-through solutions designed for dependable performance and easy installation.