L-com

Twin BNC Cable Plug, Solder Type

  • Picture of Twin BNC Cable Plug, Solder Type
Picture of Twin BNC Cable Plug, Solder Type
SKU BAC928
Available to Ship 630
Quantity Price
1 - 24 $18.39
25 - 49 $17.47
50 - 99 $16.55
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



This Twin BNC connector is designed for clamp attachment to 78 Ohm twinaxial cable. The center contacts are designed for solder attachment to the cable center conductor. This Twin BNC connector is intended for use in low level signal patching and balance line applications.

Features
  • Clamp style attachment provides secure moisture resistant assembly
  • Gold plated contact reduces signal loss
  • Low level, balanced line signaling applications
  • Nickel plated ferrule and body provides optimum resistance to corrosion

Application
  • Low level, balanced line signaling applications
  • Test and measurement equipment
  • 78 Ohm applications
  • Polarized circuits

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC Twinax
Connector Gender
Plug
Impedance
78 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
Belden 9272

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.