- Home /
- Coaxial /
- Connectors /
- Twin BNC /
- Twin BNC Male & Female Connectors
Twin BNC Connectors - Male and Female Genders
Twin BNC Connectors - Male and Female Genders
L-com twin BNC connectors support 78 Ohm twinaxial cable applications and balanced signal transmission systems across test and measurement equipment, low-level signal patching, and polarized circuit connections. Available in male plug and female panel jack receptacle configurations, these twinax BNC connectors feature gold-plated contacts, nickel-plated brass bodies, and PTFE or PBT dielectric insulation. Bayonet coupling mechanism ensures secure mating in laboratory instrumentation and electronic testing setups.
FAQs
What are twin BNC connectors used for?
Twin BNC connectors are designed for 78 Ohm twinaxial cable applications and balanced signal transmission systems. These twinax BNC connectors are commonly used in test and measurement equipment, low-level signal patching, and polarized circuit connections where reliable twinax connectivity is required. Common implementations include signal patching systems and electronic instrumentation interfaces where twinax connectivity supports balanced line signaling environments.
What impedance do twin BNC connectors support?
Twin BNC coaxial connectors feature 78-ohm impedance designs commonly used in twinax signal transmission systems. This impedance specification is suitable for systems that require stable signal transfer through twinaxial cable assemblies and balanced line signaling environments. The 78 Ohm design supports use in test and measurement equipment and laboratory instrumentation requiring polarized circuits.
What materials are used in twin BNC connector construction?
Twin BNC connectors incorporate gold-plated contacts that help maintain stable electrical contact while reducing signal loss in low-level signal environments. Internal components are constructed using phosphor bronze or brass contact materials, while nickel-plated brass bodies provide structural durability and resistance to environmental exposure. Insulation materials such as PTFE or PBT dielectric help support electrical isolation within the connector assembly.
What termination options are available for twin BNC connectors?
L-com's twin BNC plug and panel jack connectors support multiple termination and mounting options to accommodate different installation requirements. The plug connector uses solder termination for the twinax center conductors, enabling secure cable attachment for 78 Ohm twinaxial cables. The panel jack receptacle includes a solder cup terminal for PCB attachment, supporting integration into electronic equipment and signal interface panels.
What coupling mechanism do twin BNC connectors use?
Twin BNC twinax connectors feature a bayonet coupling mechanism that supports secure mating and straightforward connection in laboratory and equipment installations. This coupling design provides reliable connection in test and measurement equipment, signal patching systems, and electronic instrumentation interfaces where twinax connectivity is required for balanced line signaling and polarized circuits.
What configurations are available for twin BNC connectors?
L-com offers twin BNC connectors in multiple configurations, each offering male or female versions, solder or bulkhead mounting options, and impedance options to meet application needs. Twin BNC male plug and female receptacle connectors are available with compatibility for twin BNC plug and panel jack receptacle configurations, supporting integration into laboratory instrumentation, communication equipment, and electronic testing setups.
Need assistance selecting the right twin BNC connector for your test equipment or signal patching installation? Our skilled technical support team provides expert guidance on connector configurations, termination options, mounting requirements, and impedance specifications for your specific twinaxial cable application.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has the largest in-stock selection of twin BNC connectors, shipping available for domestic and international orders. We have a wide range of connector products in multiple configurations,each offering male or female versions, solder or bulkhead mounting options, and impedance options to meet your needs.