L-com

Twin BNC Panel Jack Receptacle, Solder Type

  • Picture of Twin BNC Panel Jack Receptacle, Solder Type
Picture of Twin BNC Panel Jack Receptacle, Solder Type
SKU BAC930
Available to Ship 72
Quantity Price
1 - 24 $11.99
25 - 49 $11.39
50 - 99 $10.79
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



This Twin BNC receptacle connector features a rear bulkhead design with associated mounting hardware consisting of a lock washer and hex nut as well as a solder cup terminal for PCB attachment. This Twin BNC receptacle connector is intended for use in low level signal patching and balance line applications.

Features
  • Gold plated contact reduces signal loss
  • Low level, balanced line signaling applications
  • Nickel plated ferrule and body provides optimum resistance to corrosion
  • Solder cup design for ease of attachment
  • Bulkhead design for panel mounting

Application
  • Polarized circuits
  • 78 Ohm applications
  • Low level, balanced line signaling applications
  • Test and measurement equipment

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC Twinax
Connector Gender
Female
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
100 MHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.