L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Type-F Bulkhead Mount Coaxial Couplers / Adapters

L-com Type-F bulkhead mount coaxial couplers deliver economical 75 Ohm feed-through for panel and bulkhead installations in coaxial extension, interface conversion, retrofit, and OEM applications. Featuring insulated female-to-female design with non-conductive mounting surface reducing ground loop issues, these Type-F couplers pass coaxial connections through standard 0.340-inch single D mounting holes. Brass body with nickel plating provides corrosion resistance. Measuring 0.83"L × 0.47"W × 1.38"H with included nut and washer hardware, Type-F bulkhead mount couplers connect two Type-F male interface devices.

For complete bulkhead mount coaxial coupling solutions beyond Type-F configurations, explore our 50 & 75 Ohm Bulkhead Mount Coax Adapters category, featuring bulkhead mount connector types designed for panel feed-through and RF connectivity applications.

Related Categories:

FAQs

What are Type-F bulkhead mount coaxial couplers/adapters designed for?

Type-F bulkhead mount coaxial couplers provide economical solutions for coaxial extension, coaxial interface conversion, coax retrofit, and OEM coax applications. These Type-F bulkhead mount couplers enable convenient pass-through of coaxial connections through panels or bulkheads for diverse RF connectivity requirements.

How do Type-F bulkhead mount coaxial couplers support panel installations?

Type-F bulkhead mount coaxial couplers pass a coaxial connection through a panel or bulkhead using a standard 0.340-inch single D mounting hole. This mounting configuration allows efficient integration of Type-F female-to-female connectors into existing enclosure and panel designs for simplified coaxial feed-through installations.

What impedance does the Type-F bulkhead mount coaxial coupler provide?

Type-F bulkhead mount coaxial couplers provide 75 Ohm signal feed-through for two Type-F male interface devices. This 75 Ohm impedance supports video and broadband applications where Type-F connectors are the preferred connector type.

What is the benefit of insulated Type-F bulkhead mount coaxial couplers?

Type-F bulkhead mount coaxial couplers feature an insulated, non-conductive mounting surface designed to reduce ground loop issues. This insulation capability makes these Type-F couplers ideal for installations where ground loop problems can degrade signal quality in video and RF applications.

What materials enhance Type-F bulkhead mount coaxial coupler durability?

Type-F bulkhead mount coaxial couplers feature a brass body with nickel plating for enhanced corrosion resistance. This material construction ensures reliable performance in diverse environmental conditions including indoor/outdoor installations and panel-mounted configurations.

What mounting hardware is included with Type-F bulkhead mount coaxial couplers?

Type-F bulkhead mount coaxial couplers come with nut and washer mounting hardware for secure panel or bulkhead installation. This hardware package supports easy mounting through standard 0.340-inch single D mounting holes without requiring additional fasteners.

What are the physical dimensions of Type-F bulkhead mount coaxial couplers?

Type-F bulkhead mount coaxial couplers have a length of 0.83 inches, a width of 0.47 inches, and a height of 1.38 inches. These compact dimensions enable seamless integration into space-constrained panel and bulkhead installations for coaxial extension and interface conversion applications.

What applications use Type-F bulkhead mount coaxial couplers?

Type-F bulkhead mount coaxial couplers are suitable for coaxial extension, coaxial interface conversion, coax retrofit applications, and OEM coax projects. The female-to-female configuration and insulated non-conductive design make these Type-F couplers particularly well-suited for video distribution and broadband RF applications requiring clean ground isolation.

Need assistance selecting the right Type-F bulkhead mount coaxial coupler for your panel feed-through or coaxial interface conversion application? Our professional technical support team provides expert guidance on mounting specifications, impedance requirements, insulation options, and application compatibility for your specific coaxial extension or retrofit connectivity needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of type F couplers for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.

Sort by
Items per page