- Home /
- Coaxial /
- Adapters, Couplers, Splitters /
- Bulkhead Mount 50 and 75 Ohm /
- Type-N Bulkhead Mount
Type-N Bulkhead Mount Coaxial Couplers / Adapters
Type-N Bulkhead Mount Coaxial Couplers / Adapters
L-com provides an extensive selection of high-quality Type N bulkhead mount adapters designed for coaxial extension, coaxial interface conversion, OEM coax, and coax retrofit applications. We offer type N female bullet adapters that can be used with bulkheads of up to 1/4 inch and 1/8 inch thick, type N female to Reverse Polarity SMA Jack (RP-SMA) coaxial adapter, and NMO mount to type N female adapter for mobile mount antenna applications. These RF adapters feature 50 Ohms impedance, operating frequencies up to 6 GHz or 11 GHz.
For comprehensive bulkhead mount connectivity solutions beyond Type N adapters, explore our 50 & 75 Ohm Bulkhead Mount Coax Adapters category, featuring BNC, SMA, TNC, NMO, UHF, Type-F, and RCA bulkhead mount couplers and adapters designed for panel and wall feed-through applications.
Related Categories:
- BNC Bulkhead Mount Coaxial Couplers / Adapters
- SMA Bulkhead Mount Coaxial Couplers / Adapters
- TNC Bulkhead Mount Coaxial Couplers / Adapters
- NMO Bulkhead Mount Coaxial Couplers / Adapters
- UHF Bulkhead Mount Coaxial Couplers / Adapters
FAQs
What bulkhead thicknesses can Type N bulkhead mount adapters accommodate?
L-com offer type N female bullet adapters that can be used with bulkheads of up to 1/4 inch and 1/8 inch thick. These Type N bulkhead mount adapters are designed for coaxial extension, coaxial interface conversion, OEM coax, and coax retrofit applications through panels and walls.
What impedance and frequency range do Type N bulkhead mount adapters support?
L-com RF adapters have an impedance of 50 Ohms and can operate at a maximum frequency of 6 GHz or 11 GHz, depending on the model. These Type N bulkhead mount adapters are engineered to meet diverse connectivity needs without compromising on signal integrity.
Are Type N bulkhead mount adapters available with RP-SMA interfaces?
A type N female to Reverse Polarity SMA Jack (RP-SMA) coaxial adapter allows interconnection of devices with a N type female and RP-SMA plug interfaces. This Type N bulkhead mount adapter configuration supports coaxial interface conversion requirements in RF applications.
What construction materials are used in Type N bulkhead mount adapters?
These type N adapters from L-com are made up of a nickel-plated brass body for enhanced corrosion resistance. Our adapters come with a gold-plated center contact that provides high durability and reduces signal loss in Type N bulkhead mount applications.
Can Type N bulkhead mount adapters be used for mobile antenna applications?
L-com NMO mount to type N female adapter is also available that can be used for mobile mount antenna applications. This Type N bulkhead mount adapter provides reliable connectivity for mobile antenna installations requiring panel or wall feed-through mounting.
What temperature range can Type N bulkhead mount adapters withstand?
L-com coax adapters can withstand temperatures ranging from -55 to 85 degrees C and are engineered to meet diverse connectivity needs without compromising on signal integrity. The Type N bulkhead mount adapters maintain reliable performance across extreme temperature environments.
What applications use Type N bulkhead mount adapters?
L-com provides an extensive selection of high-quality coaxial adapters, including type N bulkhead adapters designed for coaxial extension, coaxial interface conversion, OEM coax, and coax retrofit applications. These Type N bulkhead mount feed-through coaxial adapters are a cost-effective way to connect coaxial connections through panels and walls.
Need assistance selecting the right Type N bulkhead mount adapters for your RF connectivity requirements? Our engineering team provides expert technical guidance on bulkhead thickness compatibility, interface configurations, impedance specifications, and application-specific solutions for your panel and wall feed-through installations.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com maintains one of the largest stock selections of RF adapters for international and domestic orders.