L-com

D-Subminiature Adapters, Couplers, Splitters - Socket Savers

L-com's Slimline socket savers are engineered to extend the service life of frequently mated D-Sub connectors in audio, video, and data applications, providing male-to-female connectivity across multiple pin configurations in a low-profile design that reduces leverage strain on overstressed ports during repeated use. Fully shielded construction maintains signal integrity in electrically noisy environments, while gold-plated contacts ensure reliable connections across repeated mating cycles. Panel mounting capability allows cables to be passed through bulkheads where required, and straight-through wiring supports use across both serial and parallel applications without modification.

For engineers sourcing a broader range of D-Subminiature adapter and signal management solutions, explore the D-Sub Adapters, Couplers & Splitters category, featuring gender changers, Y splitters, couplers, and null modem across multiple D-Sub pin configurations for audio, video, data, and industrial connectivity applications.

Related Categories:

FAQs

What are slimline socket savers designed for?

Slimline socket savers are engineered to extend the life of frequently mated D-sub connectors used in audio, video, and data applications. These adapters reduce leverage strain on overstressed ports during repeated use through low-profile design, protecting the primary connector from wear in applications requiring frequent mating cycles.

What pin configurations are available for slimline socket savers?

Slimline socket savers are offered in multiple pin configurations with male-to-female connectivity for broad compatibility. These adapter configurations support various D-sub connector sizes used in audio, video, and data applications requiring protection of frequently mated connectors.

How do slimline socket savers protect against electrical interference?

Full shielding is provided in slimline socket savers to support operation in electrically noisy environments where signal integrity must be maintained. This shielding protection works with gold-plated contacts to ensure reliable connections in audio, video, and data applications exposed to electromagnetic interference.

What contact material do slimline socket savers use?

Gold-plated contacts are used in slimline socket savers to ensure reliable connections across repeated mating cycles. This contact plating provides corrosion resistance and low contact resistance for audio, video, and data applications requiring frequent connection and disconnection.

Can slimline socket savers be panel mounted?

Panel mounting capability is supported in slimline socket savers, enabling cables to be passed through bulkheads when required. This mounting option supports installation in enclosures and panels for audio, video, and data applications where D-sub connectors need bulkhead accessibility.

What wiring configuration do slimline socket savers use?

Straight-through wiring is incorporated in slimline socket savers, allowing use across both serial and parallel applications without modification. This wiring configuration provides universal compatibility for audio, video, and data applications using D-sub connectors with male-to-female connectivity.

How does low-profile design benefit slimline socket savers?

A low-profile design is implemented in slimline socket savers to reduce leverage strain on overstressed ports during repeated use. This design minimizes mechanical stress on the primary connector, extending the life of frequently mated D-sub connectors in audio, video, and data applications.

Need assistance selecting the right Slimline socket saver for your D-Sub connector protection or panel mounting application? Our engineering team provides expert technical guidance on pin configurations, shielding requirements, contact specifications, and mounting options for your specific installation.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com provides the broadest range of RF and microwave components available for same business day shipping. Our socket savers are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.