- Home /
- D-Subminiature /
- Connectors and Covers /
- PCB D-Sub Connectors
D-Subminiature Connectors and Covers - PCB D-Sub Connectors
D-Subminiature Connectors and Covers - PCB D-Sub Connectors
L-com PCB D-Sub connectors are designed to support reliable data, audio, and video connectivity across PCB-based and cable termination applications, offering male and female connector variants in DB9, DB15, DB25, and DB37 positions. Available in right angle PCB mount and straight post PCB mount configurations, these PCB D-Sub connectors feature steel shells with nickel plating, gold-plated contacts, UL94V-0 flammability rating, and operating temperature range from -55°C to 105°C for embedded systems and circuit board designs in industrial and commercial environments.
For a complete range of multi-pin interface solutions beyond PCB-mounted options, explore our D-Sub Connectors category, which includes crimp and solder cup connectors, waterproof/IP67 variants, connector covers, hoods, and field termination solutions designed for reliable data, audio, and control signal connectivity across electronic and industrial systems.
Related Categories:
- Crimp & Solder Cup D-Sub Connectors
- Waterproof / IP67 D-Sub Connectors
- Field Termination Connectors & Covers
- Hoods, Adapter Covers & Hardware
- Connector Covers
- Interface Modules
FAQs
What are PCB D-Sub connectors and what is it used for?
PCB D-Sub connectors are designed to support reliable data, audio, and video connectivity across PCB-based and cable termination applications. These PCB D-Sub connectors are used in embedded systems and circuit board designs requiring I/O interfaces. Available in right angle PCB mount and straight post PCB mount configurations, they enable flexible integration into structured PCB assemblies with male and female variants.
What position sizes are available for PCB D-Sub connectors?
PCB D-Sub connectors are available in multiple position sizes including DB9, DB15, DB25, and DB37. These position sizes in PCB D-Sub connectors offer male and female connector variants for different PCB-based applications. The connectors support PC termination methods with solderable posts, making them suitable for various embedded systems and circuit board integration requirements.
What mounting configurations do PCB D-Sub connectors have?
PCB D-Sub connectors are available in right angle PCB mount and straight post PCB mount configurations. Right angle designs in these PCB D-Sub connectors feature board locks for secure PCB attachment and easy soldering. Straight post termination enables through-hole mounting using standard footprints, while the board lock feature in right angle variants enhances mechanical stability.
What temperature range do PCB D-Sub connectors support?
PCB D-Sub connectors feature an operating temperature range from -55°C to 105°C, built to perform reliably in industrial and commercial environments. This temperature range ensures PCB D-Sub connectors maintain consistent performance across various operating conditions. The -55°C to 105°C specification makes them suitable for embedded systems requiring reliable data, audio, and video connectivity.
What materials and plating are used in PCB D-Sub connectors?
PCB D-Sub connectors are constructed with steel shells with nickel plating for corrosion resistance and mechanical strength. These PCB D-Sub connectors feature gold-plated contacts to ensure low-resistance connections and extended lifecycle performance. The steel shells with nickel plating combined with gold-plated contacts provide durability for PCB-based and cable termination applications.
What protective covers are available for PCB D-Sub connectors?
L-com offers connector covers made from ROHS-compliant PVC, designed to protect connections from dust, dirt, and physical damage while providing strain relief. These protective covers for PCB D-Sub connectors ensure long-term reliability of embedded systems and circuit board designs. The ROHS-compliant PVC covers complement the steel shells with nickel plating and gold-plated contacts for complete connector protection.
Need assistance selecting the ideal PCB D-Sub connectors for your embedded system, circuit board, or I/O interface application? For help in choosing the right position size, mounting configuration, or termination method for your specific requirements, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com D-subminiature connectors and covers are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.