- Home /
- D-Subminiature /
- Connectors and Covers /
- Crimp & Solder Cup D-Sub Connectors
D-Subminiature Connectors and Covers - Crimp & Solder Cup D-Sub Connectors
D-Subminiature Connectors and Covers - Crimp & Solder Cup D-Sub Connectors
L-com offers a range of D-Subminiature connectors, contacts, and covers designed for audio, video, and data connectivity applications in networking equipment, instrumentation systems, and electronic device interfaces. Available in DB9, DB15, DB25, DB37, and DB50 configurations, plus high-density HD15, HD26, HD44, HD62, and HD78 formats, these D-Subminiature connectors support 24–28 AWG wire ranges with gold or gold-flash plated contacts. Featuring crimp and solder cup termination options, steel bodies with nickel plating, and UL94V-0 compliant insulators, our connectors serve serial data transmission and instrument control systems.
For a broader selection of multi-pin interface solutions beyond Crimp and Solder Cup D-Sub Connectors, explore our D-Sub Connectors category, which includes PCB-mount D-Sub connectors, waterproof/IP67 versions, connector covers, hoods, hardware, and field-termination solutions for industrial, networking, and electronic system applications.
Related Categories:
- PCB D-Sub Connectors
- Waterproof / IP67 D-Sub Connectors
- Hoods, Adapter Covers & Hardware
- Connector Covers
- Interface Modules
FAQs
What are D-Subminiature connectors and what is it used for?
D-Subminiature connectors are designed for audio, video, and data connectivity applications in networking equipment, instrumentation systems, and electronic device interfaces. These D-Subminiature connectors support applications such as serial data transmission, device management interfaces, and instrument control systems where dependable multi-pin connectivity is required. Typical applications include data networking equipment, serial communication ports, industrial control systems, instrumentation devices, and video interface connections such as VGA.
What configurations are available for D-Subminiature connectors?
D-Subminiature connectors are available in common configurations including DB9, DB15, DB25, DB37, and DB50, as well as high-density formats such as HD15, HD26, HD44, HD62, and HD78. These configurations of D-Subminiature connectors help support a wide range of data networking, communication interface, and cable assembly installations. The connectors are designed to meet commercial D-Subminiature interface standards, enabling compatibility with standard opposite-gender connectors and connector housings.
What wire ranges do D-Subminiature connectors support?
D-Subminiature connectors feature contacts that support 24–28 AWG wire ranges, making them suitable for signal cables used in serial communication and electronic interface systems. The 24–28 AWG wire compatibility in these D-Subminiature connectors allows technicians to select appropriate wire sizes for cable assembly, repair, or system integration tasks. This wire range specification ensures proper termination and reliable contact placement within D-Sub connector shells.
What contact plating options are available for D-Subminiature connectors?
D-Subminiature connectors include many configurations with gold or gold-flash plated contacts, which help maintain stable electrical connectivity in signal transmission environments. The gold or gold-flash plating in these D-Subminiature connectors supports durability and compliance in electronic connector assemblies. Connector housings may incorporate steel bodies with nickel plating for additional protection and longevity.
What termination methods do D-Subminiature connectors support?
D-Subminiature connectors support multiple wire attachment methods, including solder cup termination and crimp-and-poke contact insertion. These termination options in D-Subminiature connectors allow technicians to select termination styles appropriate for cable assembly, repair, or system integration tasks. Installation and maintenance can be performed using recommended crimping, insertion, and extraction tools.
What are the material and compliance specifications of D-Subminiature connectors?
D-Subminiature connectors feature connector housings that may incorporate steel bodies with nickel plating, while insulator materials are designed to meet UL94V-0 flammability requirements. These material specifications in D-Subminiature connectors support durability and compliance in electronic connector assemblies. The UL94V-0 compliant insulators help ensure safe operation in various electronic and communication system environments.
What packaging options are available for D-Subminiature connectors?
D-Subminiature connectors are available in various packaging options, such as small packs and larger reels, supporting use in prototype development, cable assembly operations, and production environments. These packaging options for D-Subminiature connectors accommodate different project scales and requirements. The connectors are available with male or female versions, crimp or solder termination options, and various pin counts to meet specific needs.
Need assistance selecting the ideal D-Subminiature connectors for your data networking, serial communication, or instrumentation system? For help in choosing the right configuration, pin count, termination method, or contact plating for your specific requirements, our skilled technical support and professional sales team can help you find the ideal D-Sub connector for your applications by providing more information on comparable products.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has the largest in-stock selection of D-Sub connectors, crimp contacts, sockets, and termination components with DB9, DB15, DB25, DB37, DB50, HD15, HD26, HD44, HD62, and HD78 configurations.