L-com

Crimp & Poke Male Pins - 30µ Gold, Reel/100

  • Picture of Crimp & Poke Male Pins - 30µ Gold, Reel/100
Picture of Crimp & Poke Male Pins - 30µ Gold, Reel/100
SKU CPM100-30U
  Available for backorder
Quantity Price
1 - 24 $21.39
25 - 49 $19.25
50 - 99 $17.11
100 + Call Us
Price $21.39

All Prices are in US Dollars and do not include duties



Industry standard male D-sub crimp contacts are compatible with any commercial D-sub connector, including L-com's C&P series. Supplied with 30 micro-inch gold plating and 100 piece packaging. Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended.

Features
  • 30U gold plated contacts
  • Hand tool CP3127CT and insertion/extraction tools TDT or TDTPRO are recommended
  • Compatible with any male commercial D-Sub connector
  • Compatible with wire ranges of 24-28 AWG
  • Supplied in package of 100

Application
  • Data networks
  • Instrument control
  • Serial data transmission
  • Device management


Product Resources

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
D-Sub Contacts
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.