L-com
Sort by
Items per page
The result that matches your selection is 5 items, currently showing page 1

D-Sub Male Solder Cup Style Connectors

D-Sub male solder cup connectors are ideally suited for audio, video, and data applications providing reliable connectivity for serial data transmission and data networking systems. Available in 9-pin, 15-pin, 25-pin, 37-pin, and 50-pin configurations with solder cup terminals for cable attachment supporting field termination requirements. Connectorized design features male interface with push-on connection method and mounting holes for secure installation. Steel connector body with nickel plating rated for maximum operating voltage of 1,000 Vrms. Operating temperature range -55°C to +105°C supports wide range of commercial applications. Built to commercial D-sub standards.

For comprehensive D-subminiature connector solutions beyond male solder cup styles, explore our D-Subminiature Connectors and Covers - Crimp & Solder Cup D-Sub Connectors category, featuring a complete range of D-sub connectors with crimp and solder cup termination options designed for audio, video, data, serial transmission, and networking applications.

Related Categories:

FAQs

What applications are D-Sub male solder cup connectors designed for?

D-Sub male solder cup connectors are ideally suited for audio, video, and data applications supporting reliable connectivity in serial data transmission and data networking systems. These connectors provide dependable signal transmission across diverse commercial deployments. Applications include audio distribution, video systems integration, serial data interconnection, network equipment termination, and data transmission systems requiring secure field termination and reliable performance.

What pin configurations are available for D-Sub male solder cup connectors?

D-Sub male solder cup connectors are available in 9-pin, 15-pin, 25-pin, 37-pin, and 50-pin configurations enabling flexibility across different circuit requirements. Multiple pin configurations support diverse serial data transmission and data networking applications. Configuration variety enables selection of connectors matching specific audio, video, data system requirements and circuit density needs.

What connector body construction do D-Sub male solder cup connectors feature?

D-Sub male solder cup connectors are constructed with steel connector body and nickel plating providing durability and corrosion resistance. The steel construction combined with nickel plating protects against environmental degradation in commercial applications. Robust body design enables reliable performance across electronics, medical, industrial automation, military, and telecommunications industries.

What termination method do D-Sub male solder cup connectors use?

D-Sub male solder cup connectors feature solder cup terminals for cable attachment supporting field termination requirements and secure wire attachment. Solder termination design enables flexible cable configuration and reliable signal transmission without requiring specialized crimping equipment. Field termination capability simplifies installation in audio, video, and data applications requiring custom cable lengths.

What voltage rating do D-Sub male solder cup connectors support?

D-Sub male solder cup connectors are rated for maximum operating voltage of 1,000 Vrms ensuring reliable performance in demanding electrical environments. High voltage rating supports applications in medical, industrial automation, military, and telecommunications systems. Voltage specification compliance meets industry-standard D-subminiature requirements across diverse commercial deployments.

What operating temperature range do D-Sub male solder cup connectors support?

D-Sub male solder cup connectors support operating temperatures ranging from -55°C to +105°C making them suitable for wide range of commercial applications in challenging environmental conditions. Extended temperature range supports deployment in industrial automation, medical, military, and telecommunications systems. Temperature specifications ensure reliable connectivity across seasonal variations and demanding industrial environments.

What connection method do D-Sub male solder cup connectors incorporate?

D-Sub male solder cup connectors feature push-on connection method with mounting holes for secure installation enabling straightforward assembly in audio, video, and data systems. Push-on interface simplifies connector mating eliminating specialized tools or expertise. Mounting holes provide mechanical stability in applications requiring secure permanent installation across various circuit densities.

Need assistance selecting the right D-Sub male solder cup connectors for your audio, video, data transmission, or networking application? Our engineering team provides expert technical guidance on pin configuration selection (9/15/25/37/50-pin), connector body specifications, voltage requirements (1,000 Vrms), operating temperature ranges (-55°C to +105°C), solder termination details, and system integration for your specific serial data transmission, data networking, audio/video system, or commercial application requirements across electronics, medical, industrial automation, military, and telecommunications industries.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest in-stock selections of D-subminiature connectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.

Sort by
Items per page