- Home /
- D-Subminiature /
- Connectors and Covers /
- PCB D-Sub Connectors /
- Straight Post D-Sub Male PCB Connectors
D-Sub Male Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
D-Sub Male Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
D-Sub male connectors provide ideal solution for serial data transmission, data networks, instrument control, and device management applications with 25-pin, 9-pin, and 15-pin D-subminiature series configurations. Featuring PCB termination types with straight posts for printed circuit board mounting and standard mounting holes for application flexibility. Constructed of steel body with tin plating and UL94V-0 rated satisfying flammability requirements. Supporting PC tail, solder, and PC terminal cable attachments in male gender configurations for reliable data connectivity.
For comprehensive D-Subminiature PCB connector solutions, explore our D-Subminiature Connectors and Covers - PCB D-Sub Connectors category, featuring right angle and straight D-sub male and female PCB connectors for printed circuit board installations.
Related Categories:
- Right Angle D-sub Male PCB Connectors
- Right Angle D-sub Female PCB Connectors
- D-Sub Female Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
FAQs
What applications are D-Sub Male Connectors designed for in data systems?
D-Sub male connectors are stocked for serial data transmission, data networks, instrument control, and device management applications requiring reliable connectivity. These data connectors support standard D-subminiature interfaces in computer peripherals, test equipment, and control systems. Applications include legacy serial communication, network infrastructure, industrial automation, and instrumentation requiring proven D-sub reliability.
What pin configurations do D-Sub Male Connectors offer?
D-Sub male connectors are available in 25-pin, 9-pin, and 15-pin D-subminiature series configurations accommodating various connectivity requirements in data networks and instrument control applications. The 9-pin configuration supports standard RS-232 serial communications while 15-pin and 25-pin options enable multi-channel signal routing. Multiple pin count options enable selection of optimal D-Sub male connector for specific serial data transmission and device management requirements.
What construction materials ensure D-Sub Male Connectors durability?
D-Sub male connectors feature steel body construction with tin plating providing corrosion resistance and mechanical strength in serial data transmission and instrument control applications. Tin plating protects steel body from oxidation ensuring long-term performance in data networks and device management installations. Robust construction ensures reliable connectivity through repeated mating cycles in data system deployments.
What cable attachment methods do D-Sub Male Connectors support?
D-Sub male connectors come with PC tail, solder, and PC terminal cable attachment options supporting flexible termination requirements in instrument control and data network applications. PC tail attachments enable direct PCB mounting while solder options provide robust permanent connections for serial data transmission. Multiple attachment methods accommodate diverse manufacturing and installation requirements in data systems.
What flammability rating do D-Sub Male Connectors meet?
D-Sub male connectors are UL94V-0 rated satisfying flammability requirements for commercial and industrial device management applications. The UL94V-0 certification ensures self-extinguishing material properties meeting fire safety standards in data networks and instrument control systems. Safety certification supports deployment in building automation and enterprise data transmission environments requiring certified components.
Why choose D-Sub Male Connectors for PCB-based instrument and device management systems?
D-Sub male connectors provide reliable PCB-mounted solution for instrument control and device management applications with standard mounting holes and tin-plated steel construction. The straight post design enables direct circuit board integration eliminating external cabling requirements in data networks. Proven technology and wide compatibility make D-Sub male connectors ideal for legacy and new instrument and control system designs.
Need assistance selecting the right D-Sub Male Connectors for your serial data transmission, instrument control, or device management installation? Our engineering team provides expert technical guidance on pin count selection (9-pin, 15-pin, 25-pin), PCB mounting specifications, cable attachment method options, and flammability rating requirements for your specific serial communication, data network, or instrument control application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of D-sub male connectors for international and domestic orders.