- Home /
- D-Subminiature /
- Connectors and Covers /
- PCB D-Sub Connectors /
- Right Angle D-sub Male PCB Connectors
Right Angle D-sub Male PCB Connectors
Right Angle D-sub Male PCB Connectors
Right angle D-sub male PCB connectors support audio, video, and data applications in serial data transmission, data networks, instrument control, and device management PCB assemblies. Featuring industry-standard commercial D-sub male right angle PCB style designs with board locks providing secure PCB connection and easy soldering, these connectors include gold-flash plating ensuring reliable mating cycles. Available in 9, 15, 25, 37, and high-density 15-position configurations with steel bodies and nickel plating supporting -55°C to 105°C operating temperatures. UL94V-0 flammability rated.
For comprehensive PCB D-sub connector solutions beyond right angle male configurations, explore our D-Subminiature Connectors and Covers - PCB D-Sub Connectors category, featuring right angle female, straight male, and straight female PCB D-sub connectors designed for serial data, I/O, instrument control, and embedded electronic device applications.
Related Categories:
- Right Angle D-sub Female PCB Connectors
- D-Sub Male Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
- D-Sub Female Connectors - Straight Posts for Printed Circuit Board (PCB) Mounting
FAQs
What are right angle D-sub male PCB connectors used for?
L-com right angle D-sub male PCB connectors are designed to support audio, video, and data applications. These connectors are commonly used for serial data transmission, data networks, instrument control, and device management in PCB assemblies. Applications include I/O applications, industrial control systems, and embedded electronic devices requiring right angle D-sub interfaces mounted directly to printed circuit boards.
What pin configurations are available for right angle D-sub male PCB connectors?
Right angle D-sub male PCB connectors offer multiple sizes including 9, 15, 25, 37, and high-density 15-position connectors supporting various signal density requirements in serial data transmission and instrument control applications. The 9, 15, 25, and 37-position options accommodate standard D-sub configurations while high-density 15-position variants provide increased signal density in space-constrained PCB assemblies requiring compact D-sub connectivity.
What board mounting features do right angle D-sub PCB connectors include?
Right angle D-sub male PCB connectors have board locks that provide a secure PCB connection and easy soldering supporting reliable mechanical attachment in industrial control systems and embedded electronic devices. The board locks prevent connector movement during PCB assembly soldering operations and throughout product service life. Panel-mount compatibility and solder termination enable flexible integration in data networks and device management PCB designs.
What plating protects right angle D-sub male PCB connectors?
Right angle D-sub male PCB connectors include gold-flash plating to ensure reliable mating cycles in serial data transmission and instrument control applications. We have steel bodies with nickel plating to support mechanical durability and long-term reliability. Gold-flash contact plating provides low-resistance electrical connections while nickel-plated steel bodies offer corrosion resistance in I/O applications and industrial control systems.
What flammability rating do right angle D-sub PCB connectors provide?
Right angle D-sub male PCB connectors are UL94V-0 rated for flammability ensuring fire safety compliance in industrial control systems and embedded electronic devices. UL94V-0 certification indicates the connector material will not propagate flames beyond specified limits when exposed to fire. This flammability rating supports installation in PCB assemblies where fire safety standards must be met in commercial and industrial applications.
What operating temperature range do right angle D-sub male connectors support?
L-com right angle D-sub connectors support operating temperatures from -55°C to 105°C for industrial and commercial use. The extended temperature range accommodates PCB assemblies deployed in varied environmental conditions including industrial control systems, data networks, and instrument control applications.
Need assistance selecting the right right angle D-sub male PCB connector for your embedded device or industrial control system? Our engineering team provides expert technical guidance on pin configuration selection, board lock specifications, plating requirements, and temperature ratings for your specific PCB assembly, serial data transmission, or instrument control application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides in-stock availability, technical resources, and responsive customer support for system design and selection.