- Home /
- D-Subminiature /
- Adapters, Couplers, Splitters /
- Socket Savers /
- Slimline D-Sub Socket Savers
Slimline D-sub Socket Savers/Adapters – Low Profile, Panel Mountable
Slimline D-sub Socket Savers/Adapters – Low Profile, Panel Mountable
Slimline D-sub socket savers adapters provide effective solutions for extending the life of frequently mated D-sub connectors in constant-use environments. These adapters prevent wear on expensive cables and ports by taking on repeated mating stress. Featuring low-profile form factor, fully shielded EMI protection, DB9/DB15/DB25/DB37/DB50 sizes, male to female configurations, gold-plated contacts, UL grade 94V-0 connector insulator, straight-through wired design, steel body with nickel plating, PBT fiber-reinforced boot, and -55°C to 105°C operating temperature for serial and parallel applications.
For comprehensive D-subminiature socket saver solutions, explore our D-Subminiature Adapters, Couplers, Splitters - Socket Savers category, featuring slimline and high density D-sub socket savers, adapters, and couplers designed to protect connectors from wear in high-mating-cycle applications.
Related Categories:
FAQs
What connector sizes do slimline D-sub socket savers support?
Slimline D-sub socket savers adapters are available in various sizes to fit standard D-sub connectors such as DB9, DB15, DB25, DB37, and DB50, these male to female adapters are a versatile choice for a range of applications. These adapters provide effective solutions for extending the life of frequently mated D-sub connectors.
What EMI protection do slimline D-sub socket savers provide?
Slimline D-sub socket savers adapters are fully shielded to protect against electromagnetic interference (EMI), ensuring reliable performance even in electrically noisy environments. The slimline D-sub socket savers feature a fully shielded design that prevents interference when working with sensitive data or signal transmission systems.
What temperature range can slimline D-sub socket savers withstand?
Slimline D-sub socket savers adapters designed to work in a temperature range from -55°C to 105°C, these adapters offer a reliable and cost-effective solution for extending the lifespan of D-sub connectors. Slimline D-sub socket savers are built to withstand regular use in demanding conditions.
What contact plating is used in slimline D-sub socket savers?
The Slimline Socket Saver features gold-plated contacts that provide dependable connections over multiple mating cycles, ensuring minimal signal degradation. With gold-plated contacts and a steel body with nickel plating, slimline D-sub socket savers deliver reliable performance.
Are slimline D-sub socket savers panel mountable?
The design of slimline socket saver adapters ensures that they can be mounted easily through a bulkhead or enclosure, making them suitable for use in a wide variety of setups, including R&D, test labs, and other professional environments. Slimline D-sub socket savers are designed with a low-profile form factor for panel mounting.
What safety certifications do slimline D-sub socket savers have?
The L-com connectors come with a UL grade 94V-0 connector insulator, meeting flammability standards for added safety. The slimline D-sub socket savers are straight-through wired, making them simple to use without requiring complex configuration.
How do slimline D-sub socket savers extend connector life?
Slimline D-sub socket savers adapters help to prevent wear on expensive cables and ports by taking on repeated mating stress, ensuring the longevity of both cables and devices. Slimline D-sub socket savers are perfect for reducing leverage strain on overstressed computer ports in environments where connectors undergo constant use.
What construction materials are used in slimline D-sub socket savers?
Slimline D-sub socket savers are constructed with gold-plated contacts, a steel body with nickel plating, and a PBT fiber-reinforced boot for strain relief. This durable build supports reliable connections in demanding applications such as coaxial retrofitting, bulkhead installations, and enclosure setups.
Need assistance selecting the right slimline D-sub socket savers for your serial, parallel, or panel mount requirements? Our engineering team provides expert technical guidance on connector sizes, EMI protection, mounting configurations, and application-specific solutions for your D-subminiature connector protection needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com