L-com

Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve

  • Picture of Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
  • Picture of Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
Picture of Duplex Fiber Coupler, SC / SC (Metal Body), Ceramic Alignment Sleeve
SKU FOA-005MA
Available to Ship 578
Quantity Price
1 - 24 $22.39
25 - 49 $21.27
50 - 99 $20.15
100 + Call Us
Price $22.39

All Prices are in US Dollars and do not include duties



The L-com Simplex Metal SC couplers are designed for mounting in standard rectangular cut out style panels. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeve supports Single mode applications
  • Dust caps protect against debris and contamination
  • Plastic body provides a light weight yet durable solution
  • Used to connect either PC or UPC polished SC Fiber cables
  • Order online today!

Application
  • FTTX
  • High EMI/RFI environments
  • Security
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.