- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-005M
Duplex Metal SC to SC Fiber Optic Couplers - Bronze, Ceramic, PC, UPC
The L-com Duplex Metal SC to SC Fiber Optic Couplers are designed for mounting in standard rectangular cut out style panels. This makes the metal SC couplers ideal for use in patch panels, network closets, and other applications where space is limited. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors. The couplers are available with either bronze or ceramic alignment sleeves. Bronze sleeves are typically used for multimode applications, while ceramic sleeves are used for single mode applications. The alignment sleeves help to ensure a precise connection between the two fibers, which is critical for maintaining signal integrity.
The Duplex metal couplers can be used with PC or UPC style fiber connectors. PC connectors are the most common type of fiber connector, while UPC connectors are less common but offer better performance in some applications. The L-com Duplex Metal SC couplers are a reliable and cost-effective solution for connecting fiber optic cables in a variety of applications. They are easy to install and maintain, and they offer excellent performance.
Here are some additional benefits of using the L-com Duplex Metal SC to SC Fiber Optic Couplers:
- Durable metal construction for long life
- Compact size for space-saving applications
- Easy to install and maintain
- High performance and low attenuation
- Meets or exceeds industry standards
If you are looking for a reliable and cost-effective way to connect fiber optic cables in your network, then the L-com Duplex Metal SC couplers are a great option. Contact us today for large project volume discounts. Order your Duplex Metal SC to SC Fiber Optic Couplers now to receive same business day shipping!