L-com

Fiber Coupler, LC/LC APC Duplex, No Flange

  • Picture of Fiber Coupler, LC/LC APC Duplex, No Flange
  • Picture of Fiber Coupler, LC/LC APC Duplex, No Flange
Picture of Fiber Coupler, LC/LC APC Duplex, No Flange
SKU FOA-805
Available to Ship 64
Quantity Price
1 - 24 $30.19
25 - 49 $28.68
50 - 99 $27.17
100 + Call Us
Price $30.19

All Prices are in US Dollars and do not include duties



L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for Single mode APC applications. Contact us today for large project volume discounts.

Features
  • Color: Green
  • RoHS Compliant
  • Ceramic alignment sleeves offer precision alignment
  • Durable plastic housing stands up to years of use
  • Used to mate two APC LC Single mode fiber cables

Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.