- Home /
- Fiber Optic /
- Couplers & Adapters /
- FOA-80X APC
Plastic LC APC Fiber Optic Couplers - Simplex and Duplex
L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for single mode APC applications. The APC LC couplers are made of lightweight plastic for durability and easy handling. The integrated mounting clip allows for easy snap-in installation. Our simplex couplers have one LC connector, while the duplex couplers have two LC connectors. Both types of couplers are available with or without a flange. The flanged couplers are more rugged and can be used in harsh environments.
The ceramic alignment sleeves in the L-com simplex and duplex plastic APC LC couplers provide precision mating for single mode APC applications. This ensures that the fibers are properly aligned for optimum signal transmission. Our simplex and duplex plastic APC LC couplers are a good choice for single mode APC applications where a lightweight, durable, and easy-to-install coupler is needed. The couplers are ideal for use in data centers, telecommunications networks and industrial applications. Contact us today for large project volume discounts. Order your simplex and duplex Plastic LC APC Fiber Optic Couplers now to receive same business day shipping!