L-com

Fiber Coupler, LC/LC APC Simplex, No Flange

  • Picture of Fiber Coupler, LC/LC APC Simplex, No Flange
  • Picture of Fiber Coupler, LC/LC APC Simplex, No Flange
Picture of Fiber Coupler, LC/LC APC Simplex, No Flange
SKU FOA-804
Available to Ship 196
Quantity Price
1 - 24 $36.79
25 - 49 $34.95
50 - 99 $33.11
100 + Call Us
Price $36.79

All Prices are in US Dollars and do not include duties



L-com's simplex and duplex plastic APC LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature ceramic alignment sleeves which provide precision mating for Single mode APC applications. Contact us today for large project volume discounts.

Features
  • Ceramic alignment sleeves offer precision alignment
  • Color: Green
  • Durable plastic housing stands up to years of use
  • Used to mate two APC LC Single mode fiber cables
  • RoHS Compliant

Application
  • LAN
  • FTTX
  • High EMI/RFI environments
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.